(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
SUS-E-S Free Wheel Plate Type (with Stopper) (Part Number)

SUS-E-S Free Wheel Plate Type (with Stopper)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      279,213VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The product images are representative only. Specifications may differ for each part number, including shape and color.

Product Description

Excellent casters for wet area that demonstrate excellent water resistance.
It is the ideal caster for compact dollies and furniture / fixtures.
[Features]
·The brake can lock the rotation of the wheel.
·Uses fully-stainless steel metal fittings with excellent water resistance and corrosion resistance.
·Standard compact casters with running performance and load capacity.
·New material / light duty standard elastomer wheel.
·It is a soft material and has excellent quietness when driving.
·Marking (slip marks) is less likely to occur, and dirt on the floor can be reduced.
·It has little compression set and excellent impact resilience.
·Has excellent heat resistance, weather resistance, oil resistance, and chemical resistance.
·Light turning start performance "double bearing structure."
·The use of a double bearing structure enhances turning start performance.
[Applications]
·Suitable for use in kitchen equipment, food processing machines, etc.
·Uses fully-stainless steel metal fittings with excellent water resistance and corrosion resistance.

Drawing

SUS-E-S Type Swivel Wheel Plate Type (With Brake) drawing

Product Specifications

TypeMounting MethodStopperFitting Material:Mounting hole typeWheel bearingMain application example
SwivelPlate typeAvailableStainless steelRound holeNonePush cart

Standard table

Part numberWheelWheel Diameter (D)Vehicle width (W)
(mm)
Mounting Height (H)
(mm)
Mounting base (A × B)
(mm)
Mounting dimensions (X × Y)
(mm)
Hole diameter (P)
(mm)
Eccentricity (E)
(mm)
Turning radius (R)
(mm)
Allowable load (kgf)Self-weight (g)Surface Treatment
SUS-E-50ELSElastomer50206570 × 4256 × 286.5225125.5155No
SUS-E-50NSNylon50216570 × 4256 × 286.5225140.8165No
SUS-E-50RSRubber50206570 × 4256 × 286.5225130.6194No
SUS-E-50URSUrethane (Nylon foil)50216570 × 4256 × 286.5225138.8175No
SUS-E-65ELSElastomer65218270 × 4256 × 286.5235630.6195No
SUS-E-65NSNylon65218270 × 4256 × 286.5235640.8185No
SUS-E-65RHSRubber65218270 × 4256 × 286.5235630.6255No
SUS-E-65URSUrethane (Nylon foil)65218270 × 4256 × 286.5235640.8200No
SUS-E-75ELSElastomer75219270 × 4256 × 286.5276530.6225No
SUS-E-75NSNylon75219270 × 4256 × 286.5276551195No
SUS-E-75RHSRubber75219270 × 4256 × 286.5276540.8265No
SUS-E-75URSUrethane (Nylon foil)75219270 × 4256 × 286.5276545.9251No
SUS-E-100ELSElastomer10027122100 × 5882 × 408.8318251445No
SUS-E-100NRSRubber (nylon wheel)10027122100 × 5882 × 408.8318261.2490No
SUS-E-100NSNylon10025122100 × 5882 × 408.8318261.2356No
SUS-E-100RHSRubber10025122100 × 5882 × 408.8318251555No
SUS-E-100URSUrethane (Nylon foil)10028122100 × 5882 × 408.8318261.2405No

Usage example

SUS-E-S Type Swivel Wheel Plate Type (With Brake) usage example

Dolly

Product features details

  • It is a bearing type general compact caster and is widely used for dolly, etc.
  • The rotation of the wheel can be locked by the brake.
  • Uses all-stainless-steel brackets with excellent water resistance and corrosion resistance.
Part Number
SUS-E-100NRS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category

640,070 VND

1 Piece(s) 4 Day(s) or more 12235.01~80.0060[Others] Nylon Foil RubberNo8240100581002782Light/Medium Load

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Plate Type Universal Stopper (Detail) With Rotation Stopper Fitting Material Stainless Steel
Mounting Hole Type Round hole Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck Stopper Presence
Wheel Bearings No

Please check the type/dimensions/specifications of the part SUS-E-100NRS in the SUS-E-S Free Wheel Plate Type (with Stopper) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SUS-E-100NRS trong chuỗi SUS-E-S Free Wheel Plate Type (with Stopper).

Frequently asked question (FAQ)FAQ

Question:Question: What is the difference between fixed wheels and swivel wheels?
Answer:Answer: Swivel wheels are casters in which the swivel part and the wheel rotate, while fixed wheels are casters in which only the wheel rotates and the swivel part does not move.
Question:Question: Can the swivel part be fixed with a stopper?
Answer:Answer: The wheel rotation alone can be locked.

Products like this...

Part Number
SUS-E-100ELS
SUS-E-100NS
SUS-E-100RHS
SUS-E-100URS
SUS-E-50ELS
SUS-E-50NS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category

566,011 VND

1 Piece(s) 11 Day(s) or more 12235.01~80.0050ElastomerChemical Resistance8240100581002782Light/Medium Load

560,890 VND

1 Piece(s) 4 Day(s) or more 12235.01~80.0060[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance8240100581002582Light/Medium Load

568,446 VND

1 Piece(s) 11 Day(s) or more 12235.01~80.0050RubberNo8240100581002582Light/Medium Load

645,898 VND

1 Piece(s) 4 Day(s) or more 12235.01~80.0060[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance8240100581002882Light/Medium Load

312,983 VND

1 Piece(s) 14 Day(s) or more 65~35.0025ElastomerChemical Resistance56287042502051Light Load

301,678 VND

1 Piece(s) 4 Day(s) or more 6535.01~80.0040[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance56287042502151Light Load