(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Excellent casters for wet area that demonstrate excellent water resistance.
It is the ideal caster for compact dollies and furniture / fixtures.
[Features]
·The brake can lock the rotation of the wheel.
·Uses fully-stainless steel metal fittings with excellent water resistance and corrosion resistance.
·Standard compact casters with running performance and load capacity.
·New material / light duty standard elastomer wheel.
·It is a soft material and has excellent quietness when driving.
·Marking (slip marks) is less likely to occur, and dirt on the floor can be reduced.
·It has little compression set and excellent impact resilience.
·Has excellent heat resistance, weather resistance, oil resistance, and chemical resistance.
·Light turning start performance "double bearing structure."
·The use of a double bearing structure enhances turning start performance.
[Applications]
·Suitable for use in kitchen equipment, food processing machines, etc.
·Uses fully-stainless steel metal fittings with excellent water resistance and corrosion resistance.
Type | Mounting Method | Stopper | Fitting Material: | Mounting hole type | Wheel bearing | Main application example |
---|---|---|---|---|---|---|
Swivel | Plate type | Available | Stainless steel | Round hole | None | Push cart |
Part number | Wheel | Wheel Diameter (D) | Vehicle width (W) (mm) | Mounting Height (H) (mm) | Mounting base (A × B) (mm) | Mounting dimensions (X × Y) (mm) | Hole diameter (P) (mm) | Eccentricity (E) (mm) | Turning radius (R) (mm) | Allowable load (kgf) | Self-weight (g) | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SUS-E-50ELS | Elastomer | 50 | 20 | 65 | 70 × 42 | 56 × 28 | 6.5 | 22 | 51 | 25.5 | 155 | No |
SUS-E-50NS | Nylon | 50 | 21 | 65 | 70 × 42 | 56 × 28 | 6.5 | 22 | 51 | 40.8 | 165 | No |
SUS-E-50RS | Rubber | 50 | 20 | 65 | 70 × 42 | 56 × 28 | 6.5 | 22 | 51 | 30.6 | 194 | No |
SUS-E-50URS | Urethane (Nylon foil) | 50 | 21 | 65 | 70 × 42 | 56 × 28 | 6.5 | 22 | 51 | 38.8 | 175 | No |
SUS-E-65ELS | Elastomer | 65 | 21 | 82 | 70 × 42 | 56 × 28 | 6.5 | 23 | 56 | 30.6 | 195 | No |
SUS-E-65NS | Nylon | 65 | 21 | 82 | 70 × 42 | 56 × 28 | 6.5 | 23 | 56 | 40.8 | 185 | No |
SUS-E-65RHS | Rubber | 65 | 21 | 82 | 70 × 42 | 56 × 28 | 6.5 | 23 | 56 | 30.6 | 255 | No |
SUS-E-65URS | Urethane (Nylon foil) | 65 | 21 | 82 | 70 × 42 | 56 × 28 | 6.5 | 23 | 56 | 40.8 | 200 | No |
SUS-E-75ELS | Elastomer | 75 | 21 | 92 | 70 × 42 | 56 × 28 | 6.5 | 27 | 65 | 30.6 | 225 | No |
SUS-E-75NS | Nylon | 75 | 21 | 92 | 70 × 42 | 56 × 28 | 6.5 | 27 | 65 | 51 | 195 | No |
SUS-E-75RHS | Rubber | 75 | 21 | 92 | 70 × 42 | 56 × 28 | 6.5 | 27 | 65 | 40.8 | 265 | No |
SUS-E-75URS | Urethane (Nylon foil) | 75 | 21 | 92 | 70 × 42 | 56 × 28 | 6.5 | 27 | 65 | 45.9 | 251 | No |
SUS-E-100ELS | Elastomer | 100 | 27 | 122 | 100 × 58 | 82 × 40 | 8.8 | 31 | 82 | 51 | 445 | No |
SUS-E-100NRS | Rubber (nylon wheel) | 100 | 27 | 122 | 100 × 58 | 82 × 40 | 8.8 | 31 | 82 | 61.2 | 490 | No |
SUS-E-100NS | Nylon | 100 | 25 | 122 | 100 × 58 | 82 × 40 | 8.8 | 31 | 82 | 61.2 | 356 | No |
SUS-E-100RHS | Rubber | 100 | 25 | 122 | 100 × 58 | 82 × 40 | 8.8 | 31 | 82 | 51 | 555 | No |
SUS-E-100URS | Urethane (Nylon foil) | 100 | 28 | 122 | 100 × 58 | 82 × 40 | 8.8 | 31 | 82 | 61.2 | 405 | No |
Dolly
Part Number |
---|
SUS-E-100NRS |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Swivel Radius (mm) | Load Category |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
640,070 VND | 1 Piece(s) | 4 Day(s) or more | 122 | 35.01~80.00 | 60 | [Others] Nylon Foil Rubber | No | 82 | 40 | 100 | 58 | 100 | 27 | 82 | Light/Medium Load |
Loading...Tải…
Caster Type | Plate Type Universal | Stopper (Detail) | With Rotation Stopper | Fitting Material | Stainless Steel |
---|---|---|---|---|---|
Mounting Hole Type | Round hole | Application | Commercial Facilities Display / Streamlining of Logistics, Hand Truck | Stopper | Presence |
Wheel Bearings | No |
Please check the type/dimensions/specifications of the part SUS-E-100NRS in the SUS-E-S Free Wheel Plate Type (with Stopper) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SUS-E-100NRS trong chuỗi SUS-E-S Free Wheel Plate Type (with Stopper).
Part Number |
---|
SUS-E-100ELS |
SUS-E-100NS |
SUS-E-100RHS |
SUS-E-100URS |
SUS-E-50ELS |
SUS-E-50NS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Swivel Radius (mm) | Load Category |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
566,011 VND | 1 Piece(s) | 11 Day(s) or more | 122 | 35.01~80.00 | 50 | Elastomer | Chemical Resistance | 82 | 40 | 100 | 58 | 100 | 27 | 82 | Light/Medium Load | ||
560,890 VND | 1 Piece(s) | 4 Day(s) or more | 122 | 35.01~80.00 | 60 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 82 | 40 | 100 | 58 | 100 | 25 | 82 | Light/Medium Load | ||
568,446 VND | 1 Piece(s) | 11 Day(s) or more | 122 | 35.01~80.00 | 50 | Rubber | No | 82 | 40 | 100 | 58 | 100 | 25 | 82 | Light/Medium Load | ||
645,898 VND | 1 Piece(s) | 4 Day(s) or more | 122 | 35.01~80.00 | 60 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 82 | 40 | 100 | 58 | 100 | 28 | 82 | Light/Medium Load | ||
312,983 VND | 1 Piece(s) | 14 Day(s) or more | 65 | ~35.00 | 25 | Elastomer | Chemical Resistance | 56 | 28 | 70 | 42 | 50 | 20 | 51 | Light Load | ||
301,678 VND | 1 Piece(s) | 4 Day(s) or more | 65 | 35.01~80.00 | 40 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 56 | 28 | 70 | 42 | 50 | 21 | 51 | Light Load |