(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
SJ-S Model Swivel Plate Type (With Stopper) (Part Number)

SJ-S Model Swivel Plate Type (With Stopper)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      475,515VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A general purpose industrial caster used when transporting moderate loads

SJ-S Model Used In Large Numbers For Medium Loads, Mainly For Transport Carts And Other General Industrial Uses

SJ-100WS

SJ-100WS

Dimensional drawing, side view

Dimensional drawing, side view

Dimensional drawing

Dimensional drawing

Wheel DiameterPart NumberTread MaterialAllowable LoadWheel WidthMounting Height HMounting SeatMounting DimensionHole DiameterEccentricityTurning RadiusDead Weight
D (mm)daN (kgf)W (mm)H (mm)A × B (mm)X × Y (mm)P (mm)E (mm)R (mm)(g)
100SJ-100WSRubber (steel plate wheels, B included)120 (122.4)3213290 × 9071 × 71 (68 × 68)1132861,080
SJ-100WPSRubber (steel plate wheels)120 (122.4)1,020
SJ-100NRSRubber (nylon wheels, B included)100 (102.0)970
SJ-100NSNylon120 (122.4)860
SJ-100NBSNylon (B included)120 (122.4)950
SJ-100UWSUrethane (steel plate wheels, B included)120 (122.4)1,170
SJ-100GUSUrethane (nylon wheels, B included)100 (102.0)970
125SJ-125WSRubber (steel plate wheels, B included)120 (122.4)32168102 × 10280 × 80 (75 × 75)1132971,300
SJ-125WPSRubber (steel plate wheels)120 (122.4)1,250
SJ-126GUSUrethane (nylon wheels, B included)120 (122.4)1,250
  • *Fixtures: trivalent bright chromate finishing.
  • Casters locking only wheel rotation.
Mounting method

Mounting method

Main application example (push cart)

Main application example (push cart)

Related Products

Caster with adjuster foot, swivel wheel, plate type

Caster with adjuster foot, swivel wheel, plate type

A caster used for machinery equipment, etc. Can be mounted onto heavy objects because the allowable load is high. The main body and adjuster are integrated for easy securing, with no need to mount the adjuster separately.

UHG model swivel wheel plate type

UHG model swivel wheel plate type

A caster used for heavy items such as machinery, equipment, etc.
Superior load resistance compared to conventional casters. (Maximum allowable load: 800 daN). Can mount onto machinery and devices in small spaces. Can prevent wheel deformation caused by long-term heavy load.

JK-S model swivel wheel (swivel rigid type) plate type

JK-S model swivel wheel (swivel rigid type) plate type

A general purpose industrial caster used when transporting heavy items. Swivel wheels and fixed wheels are switchable in a single action. Can stop wheel rotation alone with a stopper. Placing bearings into the wheels leads to increased allowable load. Can turn smoothly by using a two-level structure for the turning portion.

Part Number
SJ-100NS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Properties Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Combination of Slotted Hole Pitch Stopper Wheel Bearings

475,515 VND

1 Piece(s) 4 Day(s) or more 132-120[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance68(71)68(71)9090100328668-68, 69-69, 70-70, 71-71PresenceNo

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Plate Type Universal Load Range(daN) 80.01~140.00 Stopper (Detail) With Rotation Stopper
Fitting Material Steel Mounting Hole Type Slotted Holes Application Streamlining of Logistics, Hand Truck / Vertical lift
Load Category Medium Load

Please check the type/dimensions/specifications of the part SJ-100NS in the SJ-S Model Swivel Plate Type (With Stopper) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SJ-100NS trong chuỗi SJ-S Model Swivel Plate Type (With Stopper).

Products like this...

Part Number
SJ-100BRUS
SJ-100GUS
SJ-100NBS
SJ-100UWS
SJ-100WPS
SJ-100WS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Properties Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Combination of Slotted Hole Pitch Stopper Wheel Bearings

610,604 VND

1 Piece(s) 6 Day(s) or more 132-100[Urethane] Aluminum Foil Thermosetting Urethane FoamGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance68 (71)68 (71)9090--86-YesNone

623,620 VND

1 Piece(s) 6 Day(s) or more 132-100[Others] Nylon Foil Urethane FoamGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance68(71)68(71)9090100328668-68, 69-69, 70-70, 71-71PresencePresence

502,150 VND

1 Piece(s) 4 Day(s) or more 132-120[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance68(71)68(71)9090100328668-68, 69-69, 70-70, 71-71PresencePresence

733,080 VND

1 Piece(s) 4 Day(s) or more 132-120[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance68(71)68(71)9090100328668-68, 69-69, 70-70, 71-71PresencePresence

545,880 VND

1 Piece(s) 6 Day(s) or more 132-120RubberNo68(71)68(71)9090100328668-68, 69-69, 70-70, 71-71PresenceNo

564,203 VND

1 Piece(s) 4 Day(s) or more 132-120RubberNo68(71)68(71)9090100328668-68, 69-69, 70-70, 71-71PresencePresence