(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
SA-S Model Swivel Wheel Angled Type (With Stopper) (Part Number)

SA-S Model Swivel Wheel Angled Type (With Stopper)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      204,166VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

An angled type caster where installation is possible right on the angle

SA-S Model Swivel Wheel Angled Type (With Stopper) Caster Outline Drawing And Dimensions

SA-S model swivel wheel angled type (with stopper) caster outline drawing
SA-S model swivel wheel angled type (with stopper) caster outline drawing
 

Angle Dimension Table

Wheel DiameterABCDEFGH
(mm)(mm)(mm)(mm)(mm)(mm)(mm)(mm)(mm)
50315113.5915.519194
65456120101620211
75
100

Dimensions Table

Part NumberWheelWheel DiameterWheel WidthMounting Height HEccentricityTurning RadiusAllowable LoadDead Weight
D (mm)W (mm)H (mm)E (mm)(mm)daN (kgf)(g)
SA-50RSRubber wheels502065224930 (30.6)210
NNylon wheels2140 (40.8)185
SA-65RHSRubber wheels652588276850 (51.0)520
NNylon wheels60 (61.2)470
URNylon wheel urethane tread60 (61.2)480
ELElastomer wheels2740 (40.8)480
SA-75RHSRubber wheels752596286860 (61.2)560
NRNylon wheel rubber tread2760 (61.2)505
NRBDSNylon wheel rubber tread (B included)7060 (61.2)545
NSNylon wheels256860 (61.2)465
URNylon wheel urethane tread2660 (61.2)500
UHFDSNylon wheel urethane tread (B included)7060 (61.2)540
ELSElastomer wheels276850 (51.0)500
SA-100WSSteel plate wheels, rubber (B included) tread10032132328690 (91.8)1,050
WPSteel plate wheels, rubber tread90 (91.8)1,000
NRNylon wheel rubber tread (B included)90 (91.8)935
NNylon wheels90 (91.8)850
NBNylon (B included) wheels90 (91.8)945
UWSteel plate wheels urethane (B included) tread90 (91.8)1,140
GUNylon wheel urethane tread (B included)90 (91.8)950
  • *Fixtures: trivalent bright chromate finishing
  • *Casters locking only wheel rotation.
Part Number
SA-75UHFDS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Base Surface, □ A
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Stopper Wheel Bearings

481,295 VND

1 Piece(s) 4 Day(s) or more -96-35.01~80.0060[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance45752670Light/Medium LoadPresencePresence

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Angle Type Stopper (Detail) With Rotation Stopper Fitting Material Steel
Application Steel shelve, woodwork furniture

Please check the type/dimensions/specifications of the part SA-75UHFDS in the SA-S Model Swivel Wheel Angled Type (With Stopper) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SA-75UHFDS trong chuỗi SA-S Model Swivel Wheel Angled Type (With Stopper).

Frequently asked question (FAQ)FAQ

Question:Question: Do the mounting dimensions change according to the wheel diameter?
Answer:Answer: Yes. The mounting dimensions are the same for each wheel diameter (φ65, 75, 100).
The mounting dimension figures are different only for φ50 wheel diameter.

Products like this...

Part Number
SA-100NS
SA-100WPS
SA-100WS
SA-50NS
SA-50RS
SA-75URS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSMounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Base Surface, □ A
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Stopper Wheel Bearings

536,075 VND

1 Piece(s) 4 Day(s) or more -132-80.01~140.0090[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance451003286Light/Medium LoadPresenceNo

587,856 VND

1 Piece(s) 4 Day(s) or more -132-80.01~140.0090RubberNo451003286Light/Medium LoadPresenceNo

635,918 VND

1 Piece(s) 4 Day(s) or more -132-80.01~140.0090RubberNo451003286Light/Medium LoadPresencePresence

204,166 VND

1 Piece(s) 4 Day(s) or more 1065-35.01~80.0040[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance31502149Light LoadPresenceNo

210,638 VND

1 Piece(s) 4 Day(s) or more -65-~35.0030RubberNo31502049Light LoadPresenceNo

418,203 VND

1 Piece(s) 4 Day(s) or more -96-35.01~80.0060[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance45752668Light/Medium LoadPresenceNo