(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
An angled type caster where installation is possible right on the angle
Wheel Diameter | A | B | C | D | E | F | G | H |
---|---|---|---|---|---|---|---|---|
(mm) | (mm) | (mm) | (mm) | (mm) | (mm) | (mm) | (mm) | (mm) |
50 | 31 | 51 | 13.5 | 9 | 15.5 | 19 | 19 | 4 |
65 | 45 | 61 | 20 | 10 | 16 | 20 | 21 | 1 |
75 | ||||||||
100 |
Part Number | Wheel | Wheel Diameter | Wheel Width | Mounting Height H | Eccentricity | Turning Radius | Allowable Load | Dead Weight | ||
---|---|---|---|---|---|---|---|---|---|---|
D (mm) | W (mm) | H (mm) | E (mm) | (mm) | daN (kgf) | (g) | ||||
SA-50 | R | S | Rubber wheels | 50 | 20 | 65 | 22 | 49 | 30 (30.6) | 210 |
N | Nylon wheels | 21 | 40 (40.8) | 185 | ||||||
SA-65 | RH | S | Rubber wheels | 65 | 25 | 88 | 27 | 68 | 50 (51.0) | 520 |
N | Nylon wheels | 60 (61.2) | 470 | |||||||
UR | Nylon wheel urethane tread | 60 (61.2) | 480 | |||||||
EL | Elastomer wheels | 27 | 40 (40.8) | 480 | ||||||
SA-75 | RH | S | Rubber wheels | 75 | 25 | 96 | 28 | 68 | 60 (61.2) | 560 |
NR | Nylon wheel rubber tread | 27 | 60 (61.2) | 505 | ||||||
NRB | DS | Nylon wheel rubber tread (B included) | 70 | 60 (61.2) | 545 | |||||
N | S | Nylon wheels | 25 | 68 | 60 (61.2) | 465 | ||||
UR | Nylon wheel urethane tread | 26 | 60 (61.2) | 500 | ||||||
UHF | DS | Nylon wheel urethane tread (B included) | 70 | 60 (61.2) | 540 | |||||
EL | S | Elastomer wheels | 27 | 68 | 50 (51.0) | 500 | ||||
SA-100 | W | S | Steel plate wheels, rubber (B included) tread | 100 | 32 | 132 | 32 | 86 | 90 (91.8) | 1,050 |
WP | Steel plate wheels, rubber tread | 90 (91.8) | 1,000 | |||||||
NR | Nylon wheel rubber tread (B included) | 90 (91.8) | 935 | |||||||
N | Nylon wheels | 90 (91.8) | 850 | |||||||
NB | Nylon (B included) wheels | 90 (91.8) | 945 | |||||||
UW | Steel plate wheels urethane (B included) tread | 90 (91.8) | 1,140 | |||||||
GU | Nylon wheel urethane tread (B included) | 90 (91.8) | 950 |
Part Number |
---|
SA-65URS |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Mounting Height H (mm) | Properties | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Base Surface, □ A (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Swivel Radius (mm) | Load Category | Stopper | Wheel Bearings |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
410,485 VND | 1 Piece(s) | 4 Day(s) or more | - | 88 | - | 35.01~80.00 | 60 | [Urethane] Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | 45 | 65 | 25 | 68 | Light/Medium Load | Presence | No |
Loading...Tải…
Caster Type | Angle Type | Stopper (Detail) | With Rotation Stopper | Fitting Material | Steel |
---|---|---|---|---|---|
Application | Steel shelve, woodwork furniture |
Please check the type/dimensions/specifications of the part SA-65URS in the SA-S Model Swivel Wheel Angled Type (With Stopper) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SA-65URS trong chuỗi SA-S Model Swivel Wheel Angled Type (With Stopper).
Part Number |
---|
SA-100WS |
SA-50NS |
SA-50RS |
SA-75NS |
SA-75RHES |
SA-75RHS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Mounting Height H (mm) | Properties | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Base Surface, □ A (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Swivel Radius (mm) | Load Category | Stopper | Wheel Bearings |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
635,918 VND | 1 Piece(s) | 4 Day(s) or more | - | 132 | - | 80.01~140.00 | 90 | Rubber | No | 45 | 100 | 32 | 86 | Light/Medium Load | Presence | Presence | ||
204,166 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 65 | - | 35.01~80.00 | 40 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 31 | 50 | 21 | 49 | Light Load | Presence | No | ||
210,638 VND | 1 Piece(s) | 4 Day(s) or more | - | 65 | - | ~35.00 | 30 | Rubber | No | 31 | 50 | 20 | 49 | Light Load | Presence | No | ||
351,470 VND | 1 Piece(s) | 4 Day(s) or more | - | 96 | - | 35.01~80.00 | 60 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 45 | 75 | 25 | 68 | Light/Medium Load | Presence | No | ||
364,097 VND | 1 Piece(s) | 4 Day(s) or more | - | 96 | [Antistatic] Electrical Conductivity | 35.01~80.00 | 60 | Rubber | No | 45 | - | - | 68 | Light/Medium Load | Yes | None | ||
370,940 VND | 1 Piece(s) | 4 Day(s) or more | - | 96 | - | 35.01~80.00 | 60 | Rubber | No | 45 | 75 | 25 | 68 | Light/Medium Load | Presence | No |