(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
KB Model Rigid Wheel Plate Type (With Stopper) (Part Number)

KB Model Rigid Wheel Plate Type (With Stopper)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      535,075VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A general purpose industrial caster used when transporting heavy items

KB Model Lever Type Caster With Single Stopper, Outline Drawing And Dimensions

UWKB-100 (R) right stopper

UWKB-100 (R) right stopper

WKB-150 (L) left stopper

WKB-150 (L) left stopper

KB model lever type caster with single stopper, outline drawing

KB model lever type caster with single stopper, outline drawing

Part NumberWheelWheel DiameterWheel WidthMounting Height HMounting SeatMounting DimensionHole DiameterAllowable LoadDead Weight
D (mm)W (mm)H (mm)A × B (mm)X × Y (mm)P (mm)daN (kgf)(g)
WKB-100(R or L)Steel plate wheels, rubber (B included) tread10032144115 × 8080 × 4511120 (122.4)980
NRNylon wheel rubber tread (B included)100 (102.0)880
UWSteel plate wheels urethane (B included) tread180 (183.6)1,060
GUNylon wheel urethane tread (B included)100 (102.0)890
WKB-130(R or L)Steel plate wheels, rubber (B included) tread13040177137 × 93100 × 5611180 (183.6)1,660
NRNylon wheel rubber tread (B included)180 (183.6)1,260
UWSteel plate wheels urethane (B included) tread35250 (255.0)1,800
GUNylon wheel urethane tread (B included)40180 (183.6)1,515
WKB-150(R or L)Steel plate wheels, rubber (B included) tread15040198137 × 93100 × 5611200 (204.0)1,820
NRNylon wheel rubber tread (B included)200 (204.0)1,390
UWSteel plate wheels urethane (B included) tread38300 (306.0)2,090
GUNylon wheel urethane tread (B included)40200 (204.0)1,750
WKB-200(R or L)Steel plate wheels, rubber (B included) tread20043250151 × 102112 × 6311.5250 (255.0)3,260
UWSteel plate wheels urethane (B included) tread42400 (408.0)3,400
GUNylon wheel urethane tread (B included)43250 (255.0)2,710
  • *Fixtures: trivalent bright chromate finishing

Casters locking only wheel rotation.

Part Number
GUKB-150(L)
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Load Category Stopper Wheel Bearings Stopper Lever Type

1,099,072 VND

1 Piece(s) 11 Day(s) or more 198-140.01~220.00200[Others] Nylon Foil Urethane FoamAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance100561379315040Heavy LoadPresencePresenceWith Single Stopper (Left)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Plate Type Fixed Stopper (Detail) With Rotation Stopper Fitting Material Steel
Mounting Hole Type Round hole Application Streamlining of Logistics, Hand Truck / Factory facilities / Vertical lift

Please check the type/dimensions/specifications of the part GUKB-150(L) in the KB Model Rigid Wheel Plate Type (With Stopper) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần GUKB-150(L) trong chuỗi KB Model Rigid Wheel Plate Type (With Stopper).

Products like this...

Part Number
GUKB-100(R)
GUKB-130(L)
GUKB-130(R)
GUKB-150(R)
GUKB-200(L)
UWKB-100(L)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Load Category Stopper Wheel Bearings Stopper Lever Type

618,401 VND

1 Piece(s) 11 Day(s) or more 144-80.01~140.00100[Others] Nylon Foil Urethane FoamGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance80451158010032Medium LoadPresencePresenceWith Single Stopper (Right)

969,040 VND

1 Piece(s) 11 Day(s) or more 177-140.01~220.00180[Others] Nylon Foil Urethane FoamGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance100561379313040Medium LoadPresencePresenceWith Single Stopper (Left)

864,189 VND

1 Piece(s) 11 Day(s) or more 177-140.01~220.00180[Others] Nylon Foil Urethane FoamGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance100561379313040Medium LoadPresencePresenceWith Single Stopper (Right)

993,827 VND

1 Piece(s) 11 Day(s) or more 198-140.01~220.00200[Others] Nylon Foil Urethane FoamGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance100561379315040Heavy LoadPresencePresenceWith Single Stopper (Right)

1,585,953 VND

1 Piece(s) 11 Day(s) or more 250-220.01~320.00250[Others] Nylon Foil Urethane FoamGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance1126315110220043Heavy LoadPresencePresenceWith Single Stopper (Left)

821,368 VND

1 Piece(s) 4 Day(s) or more 144-140.01~220.00180[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance80451158010032Medium LoadPresencePresenceWith Single Stopper (Left)