(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
G-S Model Swivel Wheel (Single Bearing) Plate Type (With Stopper) (Part Number)

G-S Model Swivel Wheel (Single Bearing) Plate Type (With Stopper)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      61,200VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Used for light loads, this is a caster used mainly for flat dollies and shop appliances

Specification

●Plate Type
●Flexible Type(with stopper)

Materials

●Metal Fitting: Steel
●Metal Fitting Surface Treatment: Trivalent Unichrome Plated
Part Number
G-65URS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Stopper Wheel Bearings Ordering Code

290,071 VND

1 Piece(s) 4 Day(s) or more 108035.01~80.0055[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance55427058652559Light/Medium LoadPresenceNo-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Plate Type Universal Stopper (Detail) With Rotation Stopper Fitting Material Steel
Mounting Hole Type Round hole Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture

Please check the type/dimensions/specifications of the part G-65URS in the G-S Model Swivel Wheel (Single Bearing) Plate Type (With Stopper) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần G-65URS trong chuỗi G-S Model Swivel Wheel (Single Bearing) Plate Type (With Stopper).

Products like this...

Part Number
G-38RS
G-38URS
G-50BNS
G-75BNS
G-75ELS
G-75NS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Stopper Wheel Bearings Ordering Code

165,575 VND

1 Piece(s) 4 Day(s) or more -50~35.0020RubberNo36284638381745Light LoadPresenceNo-

174,340 VND

1 Piece(s) 4 Day(s) or more -50~35.0028[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance36284638381645Light LoadPresenceNo-

99,417 VND

1 Piece(s) 9 Day(s) or more -6535.01~80.0038[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance463559--2150Light LoadYesNone-

161,086 VND

1 Piece(s) 9 Day(s) or more -9035.01~80.00-[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance55-7058--59Light LoadYesNone-

263,328 VND

1 Piece(s) 4 Day(s) or more -9035.01~80.0050ElastomerChemical Resistance55427058752759Light/Medium LoadPresenceNo-

237,481 VND

1 Piece(s) 4 Day(s) or more 109035.01~80.0065[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance55427058752559Light/Medium LoadPresenceNo-