(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
SUS-ET-S Model Swivel Wheel Screw-In Type (With Stopper) (Part Number)

SUS-ET-S Model Swivel Wheel Screw-In Type (With Stopper)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      288,203VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A caster excellent for use around water, boasting superior water resistance

Features

Wheel material: elastomer (EL)

Wheel material: elastomer (EL)

Wheel material: rubber (R, RH)

Wheel material: rubber (R, RH)

Wheel material: rubber, nylon wheels, (NR)

Wheel material: rubber, nylon wheels, (NR)

Wheel material: nylon (N)

Wheel material: nylon (N)

Wheel material: urethane

Wheel material: urethane

SUS-ET-75NS M12 × 35

SUS-ET-75NS M12 × 35

SUS-ET-100NS M16 × 40

SUS-ET-100NS M16 × 40

Mounting method (caster installation dedicated flat wrench)

Mounting method (caster installation dedicated flat wrench)

Application example (product display shelf)

Application example (product display shelf)

Dimensions

Dimensional drawing 1

Dimensional drawing 1

Dimensional drawing 2

Dimensional drawing 2

Wheel DiameterPart NumberTread MaterialAllowable LoadWheel WidthMounting Height HScrewsPitchLengthPlate DimensionEccentricityTurning RadiusDead Weight
D (mm)daN (kgf)W (mm)H (mm)T (mm)L (mm)N (mm)M (mm)E (mm)R (mm)(g)
50SUS-ET-50ELSElastomer25 (25.5)2068M121.7535192249160
SUS-ET-50RSRubber30 (30.6)185
SUS-ET-50NSNylon40 (40.8)21165
SUS-ET-50URSUrethane38 (38.8)170
65SUS-ET-65RHSRubber30 (30.6)2185M121.7535192357240
SUS-ET-65NSNylon40 (40.8)190
SUS-ET-65URSUrethane40 (40.8)200
75SUS-ET-75RHSRubber40 (40.8)2195M121.7535192765280
SUS-ET-75NSNylon50 (51.0)205
SUS-ET-75URSUrethane45 (45.9)220
100SUS-ET-100ELSElastomer50 (51.0)27126M121.7535213182440
SUS-ET-100RHSRubber50 (51.0)25565
SUS-ET-100NRSRubber (nylon wheel)60 (61.2)27565
SUS-ET-100NSNylon60 (61.2)25400
SUS-ET-100URSUrethane60 (61.2)28445
Wheel DiameterPart NumberTread MaterialAllowable LoadWheel WidthMounting Height HScrewsPitchLengthPlate DimensionEccentricityTurning RadiusDead Weight
D (mm)daN (kgf)W (mm)H (mm)T (mm)L (mm)N (mm)M (mm)E (mm)R (mm)(g)
100SUS-ET-100ELSElastomer50 (51.0)27126M16240233182440
SUS-ET-100RHSRubber50 (51.0)25565
SUS-ET-100NRSRubber (nylon wheel)60 (61.2)27565
SUS-ET-100NSNylon60 (61.2)25400
SUS-ET-100URSUrethane60 (61.2)28445

Related Products

SUS-SJ Model Swivel Wheel Plate Type

SUS-SJ Model Swivel Wheel Plate Type

All stainless steel casters, widely used as general industrial casters.

SUS-J2-S model swivel wheel plate type (with stopper)

SUS-J2-S model swivel wheel plate type (with stopper)

All stainless steel casters with superior water resistance. Used for box pallets, etc. Wheel rotation can be fixed with a stopper pedal on the side of the main body.

SUS-SG model swivel wheel plate type

SUS-SG model swivel wheel plate type

All stainless steel small caster used for carts, store display fixtures, etc. Used in large numbers for light loads, mainly for transport carts and other general industrial uses. The fixtures are all stainless steel, and are optimal for use in wet environments.

Part Number
SUS-ET-75URS-M12X35
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Stopper Wheel Bearings Foil material

436,291 VND

1 Piece(s) 11 Day(s) or more -9535.01~80.0045[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceM12752165Light LoadPresenceNo-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Screw-In Type Stopper (Detail) With Rotation Stopper Fitting Material Stainless Steel
Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck

Please check the type/dimensions/specifications of the part SUS-ET-75URS-M12X35 in the SUS-ET-S Model Swivel Wheel Screw-In Type (With Stopper) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SUS-ET-75URS-M12X35 trong chuỗi SUS-ET-S Model Swivel Wheel Screw-In Type (With Stopper).

Products like this...

Part Number
SUS-ET-100ELS-M12X35
SUS-ET-100ELS-M16X40
SUS-ET-100NRS-M12X35
SUS-ET-100NRS-M16X40
SUS-ET-100NRS-W3/4X40
SUS-ET-100NS-M12X35
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Stopper Wheel Bearings Foil material

516,667 VND

1 Piece(s) 11 Day(s) or more -12635.01~80.0050ElastomerChemical ResistanceM121002782Light/Medium LoadPresenceNo-

516,667 VND

1 Piece(s) 11 Day(s) or more -12635.01~80.0050ElastomerChemical ResistanceM161002782Light/Medium LoadPresenceNo-

503,669 VND

1 Piece(s) 11 Day(s) or more -12635.01~80.0060[Others] Nylon Foil RubberNoM121002782Light/Medium LoadPresenceNo-

563,659 VND

1 Piece(s) 11 Day(s) or more -12635.01~80.0060[Others] Nylon Foil RubberNoM161002782Light/Medium LoadPresenceNo-

637,169 VND

1 Piece(s) 13 Day(s) or more -12635.01~80.0060[Others] PolycarbonateNoW3/4--82Light LoadYesNoneNylon

422,182 VND

1 Piece(s) 6 Day(s) or more 1012635.01~80.0060[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceM121002582Light/Medium LoadPresenceNo-