(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
A caster excellent for use around water, boasting superior water resistance
Wheel material: elastomer (EL)
Wheel material: rubber (R, RH)
Wheel material: rubber, nylon wheels, (NR)
Wheel material: nylon (N)
Wheel material: urethane
SUS-ET-75NS M12 × 35
SUS-ET-100NS M16 × 40
Mounting method (caster installation dedicated flat wrench)
Application example (product display shelf)
Dimensional drawing 1
Dimensional drawing 2
Wheel Diameter | Part Number | Tread Material | Allowable Load | Wheel Width | Mounting Height H | Screws | Pitch | Length | Plate Dimension | Eccentricity | Turning Radius | Dead Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|
D (mm) | daN (kgf) | W (mm) | H (mm) | T (mm) | L (mm) | N (mm) | M (mm) | E (mm) | R (mm) | (g) | ||
50 | SUS-ET-50ELS | Elastomer | 25 (25.5) | 20 | 68 | M12 | 1.75 | 35 | 19 | 22 | 49 | 160 |
SUS-ET-50RS | Rubber | 30 (30.6) | 185 | |||||||||
SUS-ET-50NS | Nylon | 40 (40.8) | 21 | 165 | ||||||||
SUS-ET-50URS | Urethane | 38 (38.8) | 170 | |||||||||
65 | SUS-ET-65RHS | Rubber | 30 (30.6) | 21 | 85 | M12 | 1.75 | 35 | 19 | 23 | 57 | 240 |
SUS-ET-65NS | Nylon | 40 (40.8) | 190 | |||||||||
SUS-ET-65URS | Urethane | 40 (40.8) | 200 | |||||||||
75 | SUS-ET-75RHS | Rubber | 40 (40.8) | 21 | 95 | M12 | 1.75 | 35 | 19 | 27 | 65 | 280 |
SUS-ET-75NS | Nylon | 50 (51.0) | 205 | |||||||||
SUS-ET-75URS | Urethane | 45 (45.9) | 220 | |||||||||
100 | SUS-ET-100ELS | Elastomer | 50 (51.0) | 27 | 126 | M12 | 1.75 | 35 | 21 | 31 | 82 | 440 |
SUS-ET-100RHS | Rubber | 50 (51.0) | 25 | 565 | ||||||||
SUS-ET-100NRS | Rubber (nylon wheel) | 60 (61.2) | 27 | 565 | ||||||||
SUS-ET-100NS | Nylon | 60 (61.2) | 25 | 400 | ||||||||
SUS-ET-100URS | Urethane | 60 (61.2) | 28 | 445 |
Wheel Diameter | Part Number | Tread Material | Allowable Load | Wheel Width | Mounting Height H | Screws | Pitch | Length | Plate Dimension | Eccentricity | Turning Radius | Dead Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|
D (mm) | daN (kgf) | W (mm) | H (mm) | T (mm) | L (mm) | N (mm) | M (mm) | E (mm) | R (mm) | (g) | ||
100 | SUS-ET-100ELS | Elastomer | 50 (51.0) | 27 | 126 | M16 | 2 | 40 | 23 | 31 | 82 | 440 |
SUS-ET-100RHS | Rubber | 50 (51.0) | 25 | 565 | ||||||||
SUS-ET-100NRS | Rubber (nylon wheel) | 60 (61.2) | 27 | 565 | ||||||||
SUS-ET-100NS | Nylon | 60 (61.2) | 25 | 400 | ||||||||
SUS-ET-100URS | Urethane | 60 (61.2) | 28 | 445 |
SUS-SJ Model Swivel Wheel Plate Type
All stainless steel casters, widely used as general industrial casters.
SUS-J2-S model swivel wheel plate type (with stopper)
All stainless steel casters with superior water resistance. Used for box pallets, etc. Wheel rotation can be fixed with a stopper pedal on the side of the main body.
SUS-SG model swivel wheel plate type
All stainless steel small caster used for carts, store display fixtures, etc. Used in large numbers for light loads, mainly for transport carts and other general industrial uses. The fixtures are all stainless steel, and are optimal for use in wet environments.
Part Number |
---|
SUS-ET-100NRS-M12X35 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Thread Dia. | Wheel Dia. D (Ø) | Wheel Width (mm) | Swivel Radius (mm) | Load Category | Stopper | Wheel Bearings | Foil material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
503,669 VND | 1 Piece(s) | 11 Day(s) or more | - | 126 | 35.01~80.00 | 60 | [Others] Nylon Foil Rubber | No | M12 | 100 | 27 | 82 | Light/Medium Load | Presence | No | - |
Loading...Tải…
Caster Type | Screw-In Type | Stopper (Detail) | With Rotation Stopper | Fitting Material | Stainless Steel |
---|---|---|---|---|---|
Application | Commercial Facilities Display / Streamlining of Logistics, Hand Truck |
Please check the type/dimensions/specifications of the part SUS-ET-100NRS-M12X35 in the SUS-ET-S Model Swivel Wheel Screw-In Type (With Stopper) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SUS-ET-100NRS-M12X35 trong chuỗi SUS-ET-S Model Swivel Wheel Screw-In Type (With Stopper).
Part Number |
---|
SUS-ET-100ELS-M12X35 |
SUS-ET-100ELS-M16X40 |
SUS-ET-100NRS-M16X40 |
SUS-ET-100NRS-W3/4X40 |
SUS-ET-100NS-M12X35 |
SUS-ET-100NS-M16X40 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Thread Dia. | Wheel Dia. D (Ø) | Wheel Width (mm) | Swivel Radius (mm) | Load Category | Stopper | Wheel Bearings | Foil material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
516,667 VND | 1 Piece(s) | 11 Day(s) or more | - | 126 | 35.01~80.00 | 50 | Elastomer | Chemical Resistance | M12 | 100 | 27 | 82 | Light/Medium Load | Presence | No | - | ||
516,667 VND | 1 Piece(s) | 11 Day(s) or more | - | 126 | 35.01~80.00 | 50 | Elastomer | Chemical Resistance | M16 | 100 | 27 | 82 | Light/Medium Load | Presence | No | - | ||
563,659 VND | 1 Piece(s) | 11 Day(s) or more | - | 126 | 35.01~80.00 | 60 | [Others] Nylon Foil Rubber | No | M16 | 100 | 27 | 82 | Light/Medium Load | Presence | No | - | ||
637,169 VND | 1 Piece(s) | 13 Day(s) or more | - | 126 | 35.01~80.00 | 60 | [Others] Polycarbonate | No | W3/4 | - | - | 82 | Light Load | Yes | None | Nylon | ||
422,182 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 126 | 35.01~80.00 | 60 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | M12 | 100 | 25 | 82 | Light/Medium Load | Presence | No | - | ||
497,170 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 126 | 35.01~80.00 | 60 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | M16 | 100 | 25 | 82 | Light/Medium Load | Presence | No | - |