(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
ST-S Model Swivel Screw-In Type (With Stopper) (Part Number)

ST-S Model Swivel Screw-In Type (With Stopper)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      193,176VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A standardized caster used in great numbers for carts, kitchen devices, etc.

ST-S Model Swivel Wheel Screw-In Type (With Stopper) Caster Outline Drawing And Dimensions

ST-S model swivel wheel screw-in type (with stopper) caster outline drawing

 

ST-S model swivel wheel screw-in type (with stopper) caster outline drawing

 

Part NumberWheelWheel DiameterWheel WidthMounting Height HScrewsPitch / Thread CountLengthPlate DimensionEccentricityTurning RadiusAllowable
Load
Dead Weight
D (mm)W (mm)H (mm)TLN (mm)M (mm)E (mm)R (mm)daN (kgf)(g)
ST-50RHSRubber wheels502874M12

M16

UNF 1/2

W 3/4
1.75

2

20 threads

10 threads
35

40

25

40
21

23

21

23
276750 (51.0)345
NNylon wheels60 (61.2)320
URNylon wheel urethane tread2560 (61.2)325
ELElastomer wheels2735 (35.7)325
ST-65RHSRubber wheels652589276850 (51.0)415
NNylon wheels70 (71.4)345
URNylon wheel urethane tread60 (61.2)370
ELElastomer wheels2740 (40.8) 
ST-75RHSRubber wheels752597286860 (61.2)455
NRNylon wheel rubber tread277060 (61.2)400
NRBDSNylon wheel rubber tread (B included)60 (61.2)440
NSNylon wheels256880 (81.6)360
URNylon wheel urethane tread2670 (71.4)385
UHFDSNylon wheel urethane tread (B included)7070 (71.4)430
ELSElastomer wheels2750 (51.0)385
ST-100RHSRubber wheels10025126318250 (51.0)600
NRNylon wheel rubber tread2760 (61.2)505
NRBDSNylon wheel rubber tread (B included)60 (61.2)510
NSNylon wheels2560 (61.2)435
URNylon wheel urethane tread2860 (61.2)475
UHFDSNylon wheel urethane tread (B included)60 (61.2)525
ELSElastomer wheels2750 (51.0)460
  • *Fixtures: trivalent bright chromate finishing

Casters locking only wheel rotation.
The allowable load is the allowable load when the stem is screwed in for the full length.

Part Number
ST-75RHES-M16X40
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMounting Height H
(mm)
Properties Allowable Load
(daN)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Stopper Wheel Bearings Foil material Pitch

311,428 VND

1 Piece(s) 6 Day(s) or more -97[Antistatic] Electrical Conductivity60RubberNoM16--68Light LoadYesNone-2

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Screw-In Type Load Range(daN) 35.01~80.00 Stopper (Detail) With Rotation Stopper
Fitting Material Steel Application Streamlining of Logistics, Hand Truck

Please check the type/dimensions/specifications of the part ST-75RHES-M16X40 in the ST-S Model Swivel Screw-In Type (With Stopper) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ST-75RHES-M16X40 trong chuỗi ST-S Model Swivel Screw-In Type (With Stopper).

Products like this...

Part Number
ST-100BNS-W3/4X40
ST-100ELS-M12X35
ST-100ELS-M16X40
ST-75RHES-UNF1/2X25
ST-75RHES-W3/4X40
ST-75RHS-M12X35
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSMounting Height H
(mm)
Properties Allowable Load
(daN)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Stopper Wheel Bearings Foil material Pitch

305,640 VND

1 Piece(s) 9 Day(s) or more -126-60[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil ResistanceW3/4--82Light LoadYesNone--

366,461 VND

1 Piece(s) 4 Day(s) or more -126-50ElastomerChemical ResistanceM121002782Light/Medium LoadPresenceNo--

366,461 VND

1 Piece(s) 4 Day(s) or more -126-50ElastomerChemical ResistanceM161002782Light/Medium LoadPresenceNo--

311,428 VND

1 Piece(s) 9 Day(s) or more -97[Antistatic] Electrical Conductivity60RubberNoUNF1/2--68Light LoadYesNone--

345,804 VND

1 Piece(s) 9 Day(s) or more -97[Antistatic] Electrical Conductivity60RubberNoW3/4--68Light LoadYesNone--

312,825 VND

1 Piece(s) 4 Day(s) or more -97-60RubberNoM12752568Light/Medium LoadPresenceNo--