(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
SG-S Model Swivel Plate Type (With Stopper) (Part Number)

SG-S Model Swivel Plate Type (With Stopper)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      173,771VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Used for light loads, this is a caster used for transport dollies

Features

●It is a standard small type caster with running performance and load bearing capability.

Specification

●P(mm):8.8
●Plate Type
●Flexible Type(with stopper)

Materials

●Metal Fitting: Steel
●Metal Fitting Surface Treatment: Trivalent Unichrome Plated
●Wheel: Rubber
Part Number
SG-75RHS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMounting Height H
(mm)
Properties Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Stopper Wheel Bearings

288,870 VND

1 Piece(s) 4 Day(s) or more -93-60RubberNo554270752568Light/Medium LoadPresenceNo

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Plate Type Universal Load Range(daN) 35.01~80.00 Stopper (Detail) With Rotation Stopper
Fitting Material Steel Mounting Hole Type Round hole Plate Width(mm) 58
Application Streamlining of Logistics, Hand Truck

Please check the type/dimensions/specifications of the part SG-75RHS in the SG-S Model Swivel Plate Type (With Stopper) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SG-75RHS trong chuỗi SG-S Model Swivel Plate Type (With Stopper).

Products like this...

Part Number
SG-100NRBDS
SG-100NRS
SG-100NS
SG-100RHES
SG-75UHFDS
SG-75URS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSMounting Height H
(mm)
Properties Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Stopper Wheel Bearings

437,118 VND

1 Piece(s) 11 Day(s) or more -122-60[Others] Nylon Foil RubberNo82401001002782Light/Medium LoadPresencePresence

339,258 VND

1 Piece(s) 9 Day(s) or more -122-60[Others] Nylon Foil RubberNo82401001002782Light/Medium LoadPresenceNo

316,111 VND

1 Piece(s) 4 Day(s) or more -122-60[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance82401001002582Light/Medium LoadPresenceNo

396,458 VND

1 Piece(s) 6 Day(s) or more -122[Antistatic] Electrical Conductivity-RubberNo82-100--82Light LoadYesNone

388,766 VND

1 Piece(s) 4 Day(s) or more -93-70[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance554270752670Light/Medium LoadPresencePresence

329,213 VND

1 Piece(s) 4 Day(s) or more 1093-70[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance554270752668Light/Medium LoadPresenceNo