(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
LT-S Model Swivel Wheel Screw-In Type (With Stopper) (Part Number)

LT-S Model Swivel Wheel Screw-In Type (With Stopper)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      73,979VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A generic caster equipped with traveling performance and load-bearing capacity

Part Number
LT-75BNS-W3/8X14
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Stopper Wheel Bearings Foil material Axis Length
(mm)
Pitch

148,889 VND

1 Piece(s) 11 Day(s) or more -95-~35.0035[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical ResistanceW3/8-2165Light LoadYesNone-14-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Screw-In Type Stopper (Detail) With Rotation Stopper Fitting Material Steel
Application Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture

Please check the type/dimensions/specifications of the part LT-75BNS-W3/8X14 in the LT-S Model Swivel Wheel Screw-In Type (With Stopper) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần LT-75BNS-W3/8X14 trong chuỗi LT-S Model Swivel Wheel Screw-In Type (With Stopper).

Products like this...

Part Number
LT-40RS-M12X14
LT-40RS-UNF1/2X14
LT-40RS-W3/8X14
LT-75ELS-UNF1/2-14
LT-75NS-M12X14
LT-75NS-M12X35
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSMounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Stopper Wheel Bearings Foil material Axis Length
(mm)
Pitch

180,461 VND

1 Piece(s) 4 Day(s) or more -59-~35.0025RubberNoM12401750Light LoadPresenceNo-14-

172,246 VND

1 Piece(s) 4 Day(s) or more -59-~35.0025RubberNoUNF1/2401750Light LoadPresenceNo-14-

143,305 VND

1 Piece(s) 6 Day(s) or more -59-~35.0025RubberNoW3/8401750Light LoadPresenceNo-14-

137,063 VND

1 Piece(s) 16 Day(s) or more ---~35.00-ElastomerNoUNF1/2--65Light Load-NonePP14-

208,441 VND

1 Piece(s) 9 Day(s) or more 1095-35.01~80.0050[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceM12752165Light/Medium LoadPresenceNo-14-

193,108 VND

1 Piece(s) 9 Day(s) or more 1095-35.01~80.0050[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceM12(P1.75)752165Light/Medium LoadPresenceNo-35-