(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
A generic caster equipped with traveling performance and load-bearing capacity
Part Number |
---|
LT-50NS-W3/8X14 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Mounting Height H (mm) | Properties | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Thread Dia. | Wheel Dia. D (Ø) | Wheel Width (mm) | Swivel Radius (mm) | Load Category | Stopper | Wheel Bearings | Foil material | Axis Length (mm) | Pitch |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
179,816 VND | 1 Piece(s) | 4 Day(s) or more | - | 68 | - | 35.01~80.00 | 40 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | W3/8 | 50 | 21 | 49 | Light Load | Presence | No | - | 14 | - |
Loading...Tải…
Caster Type | Screw-In Type | Stopper (Detail) | With Rotation Stopper | Fitting Material | Steel |
---|---|---|---|---|---|
Application | Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture |
Please check the type/dimensions/specifications of the part LT-50NS-W3/8X14 in the LT-S Model Swivel Wheel Screw-In Type (With Stopper) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần LT-50NS-W3/8X14 trong chuỗi LT-S Model Swivel Wheel Screw-In Type (With Stopper).
Part Number |
---|
LT-40RS-M12X14 |
LT-40RS-UNF1/2X14 |
LT-40RS-W3/8X14 |
LT-50RES-M12X14 |
LT-50RES-UNF1/2X14 |
LT-50RES-W3/8X14 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Mounting Height H (mm) | Properties | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Thread Dia. | Wheel Dia. D (Ø) | Wheel Width (mm) | Swivel Radius (mm) | Load Category | Stopper | Wheel Bearings | Foil material | Axis Length (mm) | Pitch |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
180,461 VND | 1 Piece(s) | 4 Day(s) or more | - | 59 | - | ~35.00 | 25 | Rubber | No | M12 | 40 | 17 | 50 | Light Load | Presence | No | - | 14 | - | ||
172,246 VND | 1 Piece(s) | 4 Day(s) or more | - | 59 | - | ~35.00 | 25 | Rubber | No | UNF1/2 | 40 | 17 | 50 | Light Load | Presence | No | - | 14 | - | ||
143,305 VND | 1 Piece(s) | 6 Day(s) or more | - | 59 | - | ~35.00 | 25 | Rubber | No | W3/8 | 40 | 17 | 50 | Light Load | Presence | No | - | 14 | - | ||
112,206 VND | 1 Piece(s) | 9 Day(s) or more | - | 68 | [Antistatic] Electrical Conductivity | ~35.00 | 30 | Rubber | No | M12 | - | 20 | - | Light Load | Yes | None | - | 14 | 1.25 | ||
112,206 VND | 1 Piece(s) | 9 Day(s) or more | - | 68 | [Antistatic] Electrical Conductivity | ~35.00 | 30 | Rubber | No | UNF1/2 | - | 20 | - | Light Load | Yes | None | - | 14 | - | ||
112,206 VND | 1 Piece(s) | 9 Day(s) or more | - | 68 | [Antistatic] Electrical Conductivity | ~35.00 | 30 | Rubber | No | W3/8 | - | 20 | - | Light Load | Yes | None | - | 14 | - |