(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
ET-S Model Swivel Wheel Screw-In Type (With Stopper) (Part Number)

ET-S Model Swivel Wheel Screw-In Type (With Stopper)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      142,128VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Used for light loads, this is a caster used mainly for flat dollies and shop appliances

Features

Mounting method (caster installation dedicated flat wrench)

Mounting method (caster installation dedicated flat wrench)

Application example (product display shelf)

Application example (product display shelf)

ET-100NS M12 × 35

ET-100NS M12 × 35

ET-100URS UNF 1/3 × 25

ET-100URS UNF 1/3 × 25

Dimensions

Dimensional drawing 1

Dimensional drawing 1

Dimensional drawing 2

Dimensional drawing 2

Tread Diameter
D (mm)
Part NumberWheel Width And MaterialAllowable Load
daN (kgf)
Tread Width
W (mm)
Mounting Height
H (mm)
Screw
T
Pitch / Thread Count
L
Length
N (mm)
Plate Dimension
M (mm)
Eccentricity
E (mm)
Turning Radius
R (mm)
Dead Weight
(g)
50ET-50ELSElastomer25 (25.5)2068M121.7535192249175
ET-50RSRubber30 (30.6)200
ET-50NSNylon40 (40.8)21180
ET-50URSUrethane38 (38.8)185
65ET-65ELSElastomer30 (30.6)2185M121.7535192357215
ET-65RHSRubber30 (30.6)260
ET-65NSNylon40 (40.8)205
ET-65URSUrethane40 (40.8)215
75ET-75ELSElastomer30 (30.6)2195M121.7535192765240
ET-75RHSRubber40 (40.8)295
ET-75NSNylon50 (51.0)220
ET-75URSUrethane45 (45.9)235
Tread Diameter
D (mm)
Part NumberWheel Width And MaterialAllowable Load
daN (kgf)
Tread Width
W (mm)
Mounting Height
H (mm)
Screw
T
Pitch / Thread Count
L
Length
N (mm)
Plate Dimension
M (mm)
Eccentricity
E (mm)
Turning Radius
R (mm)
Dead Weight
(g)
100ET-100ELSElastomer50 (21.0)27126M121.7535213182460
ET-100RHSRubber50 (51.0)25600
ET-100NRSRubber (nylon wheel)60 (61.2)27510
ET-100NRBDSRubber (B included)60 (61.2)550
ET-100NSNylon60 (61.2)25435
ET-100URSUrethane60 (61.2)28470
ET-100UHFDSUrethane (B included)60 (61.2)520
125ET-125RHSRubber50 (51.0)25152M121.7535213699790
  • *See catalog for types and model numbers other than the above.

Related Products

ETF-S model swivel wheel rubber pipe insertion type (with stopper)

ETF-S model swivel wheel rubber pipe insertion type (with stopper)

Rubber pipe insertion type caster, easily mounted on indoor transport equipment, etc. The wheel rotation can be locked.

ET model swivel wheel screw-in type

ET model swivel wheel screw-in type

Small screw-in type caster for industrial use, used for carts, store display fixtures, etc.

E model swivel wheel plate type

E model swivel wheel plate type

Small caster for industrial use, used for carts, store display fixtures, etc.

Part Number
ET-100RHS-UNF1/2X25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Stopper Wheel Bearings Foil material Pitch

291,516 VND

1 Piece(s) 9 Day(s) or more 126-35.01~80.0050RubberNoUNF1/21002582Light/Medium LoadPresenceNo--

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Screw-In Type Stopper (Detail) With Rotation Stopper Fitting Material Steel
Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck

Please check the type/dimensions/specifications of the part ET-100RHS-UNF1/2X25 in the ET-S Model Swivel Wheel Screw-In Type (With Stopper) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ET-100RHS-UNF1/2X25 trong chuỗi ET-S Model Swivel Wheel Screw-In Type (With Stopper).

Products like this...

Part Number
ET-100ELS-W3/4X40
ET-100NRBDS-M12X35
ET-100NRBDS-M16X40
ET-100RHS-W3/4X40
ET-100UHFDS-M12X35
ET-100UHFDS-M16X40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Stopper Wheel Bearings Foil material Pitch

365,941 VND

1 Piece(s) 9 Day(s) or more 126-35.01~80.0050ElastomerChemical ResistanceW3/41002782Light/Medium LoadPresenceNo--

422,182 VND

1 Piece(s) 11 Day(s) or more 126-35.01~80.0060[Others] Nylon Foil RubberNoM121002782Light/Medium LoadPresencePresence--

472,776 VND

1 Piece(s) 11 Day(s) or more 126-35.01~80.0060[Others] Nylon Foil RubberNoM161002782Light/Medium LoadPresencePresence--

324,983 VND

1 Piece(s) 6 Day(s) or more 126-35.01~80.0050RubberNoW3/41002582Light/Medium LoadPresenceNo--

447,178 VND

1 Piece(s) 11 Day(s) or more 126-35.01~80.0060[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceM121002882Light/Medium LoadPresencePresence--

487,068 VND

1 Piece(s) 11 Day(s) or more 126-35.01~80.0060[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceM161002882Light/Medium LoadPresencePresence--