(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Used for light loads, this is a caster used mainly for flat dollies and shop appliances
Mounting method (caster installation dedicated flat wrench)
Application example (product display shelf)
ET-100NS M12 × 35
ET-100URS UNF 1/3 × 25
Dimensional drawing 1
Dimensional drawing 2
Tread Diameter D (mm) | Part Number | Wheel Width And Material | Allowable Load daN (kgf) | Tread Width W (mm) | Mounting Height H (mm) | Screw T | Pitch / Thread Count L | Length N (mm) | Plate Dimension M (mm) | Eccentricity E (mm) | Turning Radius R (mm) | Dead Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
50 | ET-50ELS | Elastomer | 25 (25.5) | 20 | 68 | M12 | 1.75 | 35 | 19 | 22 | 49 | 175 |
ET-50RS | Rubber | 30 (30.6) | 200 | |||||||||
ET-50NS | Nylon | 40 (40.8) | 21 | 180 | ||||||||
ET-50URS | Urethane | 38 (38.8) | 185 | |||||||||
65 | ET-65ELS | Elastomer | 30 (30.6) | 21 | 85 | M12 | 1.75 | 35 | 19 | 23 | 57 | 215 |
ET-65RHS | Rubber | 30 (30.6) | 260 | |||||||||
ET-65NS | Nylon | 40 (40.8) | 205 | |||||||||
ET-65URS | Urethane | 40 (40.8) | 215 | |||||||||
75 | ET-75ELS | Elastomer | 30 (30.6) | 21 | 95 | M12 | 1.75 | 35 | 19 | 27 | 65 | 240 |
ET-75RHS | Rubber | 40 (40.8) | 295 | |||||||||
ET-75NS | Nylon | 50 (51.0) | 220 | |||||||||
ET-75URS | Urethane | 45 (45.9) | 235 |
Tread Diameter D (mm) | Part Number | Wheel Width And Material | Allowable Load daN (kgf) | Tread Width W (mm) | Mounting Height H (mm) | Screw T | Pitch / Thread Count L | Length N (mm) | Plate Dimension M (mm) | Eccentricity E (mm) | Turning Radius R (mm) | Dead Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
100 | ET-100ELS | Elastomer | 50 (21.0) | 27 | 126 | M12 | 1.75 | 35 | 21 | 31 | 82 | 460 |
ET-100RHS | Rubber | 50 (51.0) | 25 | 600 | ||||||||
ET-100NRS | Rubber (nylon wheel) | 60 (61.2) | 27 | 510 | ||||||||
ET-100NRBDS | Rubber (B included) | 60 (61.2) | 550 | |||||||||
ET-100NS | Nylon | 60 (61.2) | 25 | 435 | ||||||||
ET-100URS | Urethane | 60 (61.2) | 28 | 470 | ||||||||
ET-100UHFDS | Urethane (B included) | 60 (61.2) | 520 | |||||||||
125 | ET-125RHS | Rubber | 50 (51.0) | 25 | 152 | M12 | 1.75 | 35 | 21 | 36 | 99 | 790 |
ETF-S model swivel wheel rubber pipe insertion type (with stopper)
Rubber pipe insertion type caster, easily mounted on indoor transport equipment, etc. The wheel rotation can be locked.
ET model swivel wheel screw-in type
Small screw-in type caster for industrial use, used for carts, store display fixtures, etc.
E model swivel wheel plate type
Small caster for industrial use, used for carts, store display fixtures, etc.
Part Number |
---|
ET-65NS-W3/8X14 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Mounting Height H (mm) | Properties | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Thread Dia. | Wheel Dia. D (Ø) | Wheel Width (mm) | Swivel Radius (mm) | Load Category | Stopper | Wheel Bearings | Foil material | Pitch |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
195,773 VND | 1 Piece(s) | 9 Day(s) or more | 85 | - | 35.01~80.00 | 40 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | W3/8 | 65 | 21 | 57 | Light Load | Presence | No | - | - |
Loading...Tải…
Caster Type | Screw-In Type | Stopper (Detail) | With Rotation Stopper | Fitting Material | Steel |
---|---|---|---|---|---|
Application | Commercial Facilities Display / Streamlining of Logistics, Hand Truck |
Please check the type/dimensions/specifications of the part ET-65NS-W3/8X14 in the ET-S Model Swivel Wheel Screw-In Type (With Stopper) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ET-65NS-W3/8X14 trong chuỗi ET-S Model Swivel Wheel Screw-In Type (With Stopper).
Part Number |
---|
ET-100ELS-W3/4X40 |
ET-100NRBDS-M12X35 |
ET-100NRBDS-M16X40 |
ET-65RHES-M12X35 |
ET-65RHES-UNF1/2X14 |
ET-65RHES-W3/8X14 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Mounting Height H (mm) | Properties | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Thread Dia. | Wheel Dia. D (Ø) | Wheel Width (mm) | Swivel Radius (mm) | Load Category | Stopper | Wheel Bearings | Foil material | Pitch |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
365,941 VND | 1 Piece(s) | 9 Day(s) or more | 126 | - | 35.01~80.00 | 50 | Elastomer | Chemical Resistance | W3/4 | 100 | 27 | 82 | Light/Medium Load | Presence | No | - | - | ||
422,182 VND | 1 Piece(s) | 11 Day(s) or more | 126 | - | 35.01~80.00 | 60 | [Others] Nylon Foil Rubber | No | M12 | 100 | 27 | 82 | Light/Medium Load | Presence | Presence | - | - | ||
472,776 VND | 1 Piece(s) | 11 Day(s) or more | 126 | - | 35.01~80.00 | 60 | [Others] Nylon Foil Rubber | No | M16 | 100 | 27 | 82 | Light/Medium Load | Presence | Presence | - | - | ||
192,710 VND | 1 Piece(s) | 11 Day(s) or more | - | [Antistatic] Electrical Conductivity | ~35.00 | 30 | Rubber | No | M12 | - | 21 | 57 | Light Load | Yes | None | - | 1.75 | ||
192,710 VND | 1 Piece(s) | 11 Day(s) or more | - | [Antistatic] Electrical Conductivity | ~35.00 | 30 | Rubber | No | UNF1/2 | - | 21 | 57 | Light Load | Yes | None | - | - | ||
192,710 VND | 1 Piece(s) | 11 Day(s) or more | - | [Antistatic] Electrical Conductivity | ~35.00 | 30 | Rubber | No | W3/8 | - | 21 | 57 | Light Load | Yes | None | - | - |