(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
CP10 pinion gear for CP rack. Amount of movement per rotation is a millimeter integer. Choose from 15 to 30 teeth. Material S45C.
Shaft Bore Dia., Shaft Dia. d(Ø) | 18 | Gear Shape | Shape B | Module | 3.1831 |
---|---|---|---|---|---|
Tooth Width B(mm) | 30 | Material | Steel | Surface Treatment | No |
Heat Treatment | No | Ground Tooth | No | Bearing | No |
Backlash | Presence | Shaft Bore Tolerance | H7 | Accuracy(Old JIS) | Class 8 |
Shaft Bore Config. | Round hole | Shaft Hole Specifications | Standard shaft hole product | Shaft hole finished | Round hole lathed finish |
Pilot Hole Product, Completed Product | Pilot Hole Product | Material (Details) | S45C |