(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
A 2, 3, 5 port solenoid valve that reliably controls an air cylinder with a diameter of 32 to 80 (cylinder diameter: 32 to 80 mm).
[Features]
・ Highly reliable and durable due to its aged internal structure and usability
・ A direct-acting solenoid valve that responds to the mission of "reliable operation" with ease of use and flexibility.
・ Adopts pressure balance poppet method and demonstrates various functions such as selector valve and divider valve.
[Applications]
・ Ideal for drive control of cylinders with ø32 to ø80 (cylinder diameter of 32 to 80 mm) and actuators with low pressure specifications
・ Compatible with pneumatic equipment and production lines in all industries
Part Number |
---|
M200E1-11 AC100V |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Application | Number of Ports | Mounting Orientation | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Manual Switch (Ø) | Plumbing | CV Value | Pressure Rating (MPa) | Other specifications | Wiring Type | Voltage | Fly-wheel diodes | Made-to-Order Specifications | Mounting Base | Speed controller | LED Indicator |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,397,413 VND | 1 Piece(s) | 22 Day(s) or more | Unit for manifold mounted | 3-port valve | Manifold base | Single | 2-position Normally Open | Self-reset(spring return) | AC100V | 32 to 80 | Subbase Plumbing | 0.47 | 0 to 0.9 | - | Grommet type | - | No diode | N/A | N/A | N/A | N/A |
Loading...Tải…
Type | Electromagnetic Valve | Specifications | Standard / Oil-Free | Pipe Port Type | Rc |
---|---|---|---|---|---|
Plumbing Thread Nominal | 1/4 | Driving Type | Linear Motion Type spool | Seal Type | Soft seal |
Switching Type, Dual 3-Port Valve | Non-Locking |