(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Standard Solenoid Valve F10 Series (Part Number)

Standard Solenoid Valve F10 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,565,651VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • [In-Stock Items]
    F10T0 24 V DC
    F10T0-PN 24 V DC
    F10T1 24 V DC
    F10T1-A1-PN 24 V DC
    F10T1-PS 24 V DC
    F10T2 24 V DC
    F10T2-A1-PS24 V DC
    F10T2-A2-PS 24 V DC
    F10T2-PN 24 V DC
    F15T2 24 V DC
  • [Discontinued Information]Part number: KOG1F10T3, KOG1F10T4 and KOG1F10LTA will be discontinued in April 2022.

Product Description

- Control Equipment Standard Electromagnetic Valve F10 Series from KOGANEI.
- With the F series 2-position valves, you can use a manual override to select either the single solenoid valve or the double solenoid valve function.
- Koganei’s unique dual use fittings can be connected to two different types of tubes with differing outer diameters. No need to waste time selecting fittings based on the tube size.
- Since the direction of the fitting blocks can be changed after purchase, the user is free to change the piping direction.

Drawing

Unit: mm
Standard Solenoid Valve F10 Series drawing 1

F10T valve specifications - F3 - PS

 
Standard Solenoid Valve F10 Series drawing 2

F10T valve specifications - F4 - PS

 
Standard Solenoid Valve F10 Series drawing 3

F10T0 - F□ - PS

Product features details

A new shape that has been further enhanced by the thorough pursuit of ease of use

Single solenoid status

Single solenoid status

Double solenoid status

Double solenoid status

Uses reducing size dual-purpose fittings

Example: External appearance with ø6 (6 mm in diameter) tubes connected

Example: External appearance with ø6 (6 mm in diameter) tubes connected

Example: External appearance with ø4 (4 mm in diameter) tubes connected

Example: External appearance with ø4 (4 mm in diameter) tubes connected

Secret story of development

 

It is a product with combining design know-how and production technology cultivated since the manufacturer founding to meet customer needs, and it is developed after undergoing strict inspection.

Part Number
F10T4-A1-PP DC24V
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplication Mounting Orientation Specifications Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Manual Switch
(Ø)
Plumbing CV Value Connecting Tube Diameter Pilot Air Supply Other specifications Operation Mode Wiring Type 2 Position· Single Solenoid Specifications Voltage Manual Mechanism Back-Pressure Check Valve Independent Air Supply / Exhaust Specifications, Stop Valve Split IP Specifications

2,746,504 VND

1 Piece(s) 11 Day(s) or more Unit for manifold mountedManifold baseStandard / Oil-FreeDouble3 Position Exhaust CenterSelf-reset(spring return)DC24V--20 to 40Subbase Plumbing0.25-InternalA type with output plateInternal Pilot TypePP--Manual buttonNo back pressure preventionN/ANo splitN/A

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Electromagnetic Valve Number of Ports 5-port valve Driving Type Pilot-operated Spool
Seal Type Soft seal Switching Type, Dual 3-Port Valve Non-Locking / Lock Shared

Please check the type/dimensions/specifications of the part F10T4-A1-PP DC24V in the Standard Solenoid Valve F10 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần F10T4-A1-PP DC24V trong chuỗi Standard Solenoid Valve F10 Series.

Products like this...

Part Number
F10T0-A1-PL DC24V
F10T0-A1-PL3 DC24V
F10T0-A1-PN DC24V
F10T4-A1-PS DC24V
F10T4-A1-PS3 DC24V
F10T4-A2 DC24V
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngApplication Mounting Orientation Specifications Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Manual Switch
(Ø)
Plumbing CV Value Connecting Tube Diameter Pilot Air Supply Other specifications Operation Mode Wiring Type 2 Position· Single Solenoid Specifications Voltage Manual Mechanism Back-Pressure Check Valve Independent Air Supply / Exhaust Specifications, Stop Valve Split IP Specifications

1,650,453 VND

1 Piece(s) 11 Day(s) or more Unit for manifold mountedManifold baseStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)DC24V--20 to 40Subbase Plumbing0.27-InternalA type with output plateInternal Pilot TypePL--Manual buttonNo back pressure preventionN/ANo splitN/A

1,734,936 VND

1 Piece(s) 11 Day(s) or more Unit for manifold mountedManifold baseStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)DC24V--20 to 40Subbase Plumbing0.27-InternalA type with output plateInternal Pilot TypePL3--Manual buttonNo back pressure preventionN/ANo splitN/A

1,650,453 VND

1 Piece(s) 11 Day(s) or more Unit for manifold mountedManifold baseStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)DC24V--20 to 40Subbase Plumbing0.27-InternalA type with output plateInternal Pilot TypePN--Manual buttonNo back pressure preventionN/ANo splitN/A

2,640,661 VND

1 Piece(s) 11 Day(s) or more Unit for manifold mountedManifold baseStandard / Oil-FreeDouble3 Position Exhaust CenterSelf-reset(spring return)DC24V--20 to 40Subbase Plumbing0.25-InternalA type with output plateInternal Pilot TypePS--Manual buttonNo back pressure preventionN/ANo splitN/A

2,724,507 VND

1 Piece(s) 11 Day(s) or more Unit for manifold mountedManifold baseStandard / Oil-FreeDouble3 Position Exhaust CenterSelf-reset(spring return)DC24V--20 to 40Subbase Plumbing0.25-InternalA type with output plateInternal Pilot TypePS3--Manual buttonNo back pressure preventionN/ANo splitN/A

2,994,215 VND

1 Piece(s) 12 Day(s) or more Single Item OperatingDirectStandard / Oil-FreeDouble3 Position Exhaust CenterSelf-reset(spring return)DC24VRc1/820 to 40Direct piping0.25-InternalA type with subbaseInternal Pilot TypeNo code--Manual buttonNo back pressure preventionN/ANo splitN/A