(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
- Control Equipment Standard Electromagnetic Valve F10 Series from KOGANEI.
- With the F series 2-position valves, you can use a manual override to select either the single solenoid valve or the double solenoid valve function.
- Koganei’s unique dual use fittings can be connected to two different types of tubes with differing outer diameters. No need to waste time selecting fittings based on the tube size.
- Since the direction of the fitting blocks can be changed after purchase, the user is free to change the piping direction.
F10T valve specifications - F3 - PS
F10T valve specifications - F4 - PS
F10T0 - F□ - PS
Single solenoid status
Double solenoid status
Example: External appearance with ø6 (6 mm in diameter) tubes connected
Example: External appearance with ø4 (4 mm in diameter) tubes connected
It is a product with combining design know-how and production technology cultivated since the manufacturer founding to meet customer needs, and it is developed after undergoing strict inspection.
Part Number |
---|
F10T1-PL DC24V |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Application | Mounting Orientation | Specifications | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | Manual Switch (Ø) | Plumbing | CV Value | Connecting Tube Diameter | Pilot Air Supply | Other specifications | Operation Mode | Wiring Type | 2 Position· Single Solenoid Specifications | Voltage | Manual Mechanism | Back-Pressure Check Valve | Independent Air Supply / Exhaust Specifications, Stop Valve | Split | IP Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,841,736 VND | 1 Piece(s) | 11 Day(s) or more | Single Item Operating | Direct | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | - | - | 20 to 40 | Direct piping | 0.27 | - | Internal | No input/output block | Internal Pilot Type | PL | Form for Both Single / Double | - | Manual button | No back pressure prevention | N/A | No split | N/A |
Loading...Tải…
Type | Electromagnetic Valve | Number of Ports | 5-port valve | Driving Type | Pilot-operated Spool |
---|---|---|---|---|---|
Seal Type | Soft seal | Switching Type, Dual 3-Port Valve | Non-Locking / Lock Shared |
Please check the type/dimensions/specifications of the part F10T1-PL DC24V in the Standard Solenoid Valve F10 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần F10T1-PL DC24V trong chuỗi Standard Solenoid Valve F10 Series.
Part Number |
---|
F10T0-A1-PL DC24V |
F10T0-A1-PL3 DC24V |
F10T0-A1-PN DC24V |
F10T1-PL3 DC24V |
F10T1-PN DC24V |
F10T1-PS DC24V |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Application | Mounting Orientation | Specifications | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | Manual Switch (Ø) | Plumbing | CV Value | Connecting Tube Diameter | Pilot Air Supply | Other specifications | Operation Mode | Wiring Type | 2 Position· Single Solenoid Specifications | Voltage | Manual Mechanism | Back-Pressure Check Valve | Independent Air Supply / Exhaust Specifications, Stop Valve | Split | IP Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,650,453 VND | 1 Piece(s) | 11 Day(s) or more | Unit for manifold mounted | Manifold base | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | - | - | 20 to 40 | Subbase Plumbing | 0.27 | - | Internal | A type with output plate | Internal Pilot Type | PL | - | - | Manual button | No back pressure prevention | N/A | No split | N/A | ||
1,734,936 VND | 1 Piece(s) | 11 Day(s) or more | Unit for manifold mounted | Manifold base | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | - | - | 20 to 40 | Subbase Plumbing | 0.27 | - | Internal | A type with output plate | Internal Pilot Type | PL3 | - | - | Manual button | No back pressure prevention | N/A | No split | N/A | ||
1,650,453 VND | 1 Piece(s) | 11 Day(s) or more | Unit for manifold mounted | Manifold base | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | - | - | 20 to 40 | Subbase Plumbing | 0.27 | - | Internal | A type with output plate | Internal Pilot Type | PN | - | - | Manual button | No back pressure prevention | N/A | No split | N/A | ||
1,926,219 VND | 1 Piece(s) | 12 Day(s) or more | Single Item Operating | Direct | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | - | - | 20 to 40 | Direct piping | 0.27 | - | Internal | No input/output block | Internal Pilot Type | PL3 | Form for Both Single / Double | - | Manual button | No back pressure prevention | N/A | No split | N/A | ||
1,841,736 VND | 1 Piece(s) | 4 Day(s) or more | Single Item Operating | Direct | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | - | - | 20 to 40 | Direct piping | 0.27 | - | Internal | No input/output block | Internal Pilot Type | PN | Form for Both Single / Double | - | Manual button | No back pressure prevention | N/A | No split | N/A | ||
1,841,736 VND | 1 Piece(s) | 4 Day(s) or more | Single Item Operating | Direct | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | - | - | 20 to 40 | Direct piping | 0.27 | - | Internal | No input/output block | Internal Pilot Type | PS | Form for Both Single / Double | - | Manual button | No back pressure prevention | N/A | No split | N/A |