(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Solenoid valve ideal for drive control of middle-sized actuators such as cylinders of ø50 to 125 (cylinder diameter 50 to 125 mm).
[Features]
·A series of valves that are ideal for driving medium-sized air cylinders
·Series configuration for various purposes including 3-position solenoid valve required for intermediate stop of air cylinder
·Ideal for drive control of middle-sized actuators such as cylinders with a cylinder diameter of 50 to 100 mm
·Demonstrates high reliability even lubrication-free
[Application]
・ Compatible with pneumatic equipment and production lines in all industries
Dimensional drawing of 300-4E1
Dimensional drawing of 300-4E2
Dimensional drawing of 303-4E2
Electrical Specifications
Item | Rated Voltage | ||||||
---|---|---|---|---|---|---|---|
Standard type | Low-Current Type | ||||||
24 V DC | 100 V AC | 200 V AC | 24 V DC | ||||
Method | — | Shading coil method | — | ||||
Operating Voltage Range: V | 21.6 to 26.4 (24±10%) | 90 to 130 [100 (-10 to +30)%] | 180 to 260 [200 (-10 to +30)%] | 21.6 to 26.4 (24±10%) | |||
Current (When rated voltage is applied) | Frequency Hz | — | 50 | 60 | 50 | 60 | — |
Starting mA (r.m.s) | — | 106 | 94 | 51 | 46 | — | |
Excitation mA (r.m.s) | 240 (5.8W)[252 (6.0W)] | 55 [57] | 44 [44] | 27 [26] | 22 [21] | 100 (2.4W) | |
Insulation resistance MΩ | 100 or More | 10 or more | |||||
Connection method and lead length | Standard | Grommet type: 300 mm | Grommet type: 300 mm | ||||
Option | With terminal | With terminal | |||||
Lead Wire Color | Red | Yellow | White | Red | |||
LED Indicator | Red | Yellow | Green | Red | |||
Surge prevention | Standard | — | — | — | |||
Option | — | — | Flywheel diode | ||||
Made-to-order | — | With LED indicator has a surge absorber | — |
Features of AC solenoid (shading coil method)
The shading coil method is a method in which a copper ring is embedded in the core (fixed core) as shown in the figure to suppress the pulsation of the suction force due to alternating current.
This is the same as the "flywheel diode method" with a commutator works to suppress the pulsation of the suction force.
The shading coil method has features such as good responsiveness, simple structure, and no direction for connection. However, it also has the following drawbacks and is unreliable. There is a burnout accident, there is a snarling, the shading coil comes off.
The Koganei shading coil method is a highly reliable one that solves these drawbacks.
Current waveforms during normal operation and abnormal conditions
The plunger does not operate due to contaminant, and it does not burn out even if the same current as at startup continues to flow. (Solenoid is designed based on the starting current)
It is a product with combining design know-how and production technology cultivated since the manufacturer founding to meet customer needs, and it is developed after undergoing strict inspection.
Part Number |
---|
300-4E1-03-IN DC24V |
300-4LE1-03-IN DC24V |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Application | Mounting Orientation | Specifications | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | Manual Switch (Ø) | Plumbing | CV Value | Pressure Rating (MPa) | Other specifications | Wiring Type | Voltage | Made-to-Order Specifications | Mounting Base | Speed controller | Fly-Wheel Diode | Indicator |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,529,489 VND | 1 Piece(s) | 10 Day(s) or more | Single Item Operating | Direct | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(spring return) | DC24V | Rc | 3/8 | 125 or Less | Direct piping | 1.39 | 0.15 to 0.9 | Standard | Standard | - | N/A | Mounting base | No speed controller | No flywheel diode | With indicator | ||
3,581,135 VND | 1 Piece(s) | 12 Day(s) or more | Single Item Operating | Direct | Standard / Oil-Free / Low-Current | Single | 2-position exhaust | Self-reset(spring return) | DC24V | Rc | 3/8 | 125 or Less | Direct piping | 1.39 | 0.15 to 0.9 | Standard | Standard | - | N/A | Mounting base | No speed controller | No flywheel diode | With indicator |
Loading...Tải…
Type | Electromagnetic Valve | Number of Ports | 5-port valve | Driving Type | Pilot-operated Spool |
---|---|---|---|---|---|
Seal Type | Soft seal | Pilot Air Supply | Internal | Switching Type, Dual 3-Port Valve | Non-Locking |