(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Control Unit Standard Solenoid Valve F15 Series (Part Number)

Control Unit Standard Solenoid Valve F15 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,899,439VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • [Discontinued Information]Part number: KOG1F15T2 will be discontinued in April 2022.
  • When using the valve alone, select the option "Valve form symbol."
    Please check the catalog for details of options.

Product Description

A pneumatic solenoid valve that has been further enhanced by the thorough pursuit of ease of use.
[Features]
·Supports cylinder diameters of 40 to 80 mm, valve width of 15 mm, and low power consumption
·Providing a new form of solenoid valve with a wide range of variations such as single/double types and reducer fittings
[Application]
・ Compatible with pneumatic equipment and production lines in all industries

Drawing

F15T valve specifications - dimensional drawing of F3 - PS , unit: mm

F15T valve specifications - Drawing of F3 - PS
unit: mm

 
F15T valve specifications - dimensional drawing of F4 - PS , unit: mm

F15T valve specifications - Drawing of F4 - PS
unit: mm

Product Specifications

Basic form and valve function

A new form of solenoid valve with a wide range of variations

ItemBasic part number
F15□T0F15□T1
F15□T2
F15□T3
F15□T4
F15□T5
F15□TA
F15□TB
F15□TC
Number of positions2 Positions3 position4 Position Type
Number of ports5Tandem 3 port
Valve FunctionsFor Single SolenoidSingle solenoid, double solenoid dual-purpose typeClosed center, exhaust center, pressure centerNC/NC, NO/NO, NC/NO

Product Specifications

ItemBasic part number
F15□
T0F15□
T1F15□
T2
F15□
T3F15□
T4F15□
T5
F15□
TAF15□
TBF15□
TC
F15□
T0GF15□
T1GF15□
T2G
F15□
T3GF15□
T4GF15□
T5G
F15□
T0VF15□
T1VF15□
T2V
F15□T3V
Operating fluidAir
Operating methodInternal Pilot TypeExternal Pilot Type (for original pressure)External pilot type (For vacuum)
Flow rateSonic conductance C dm^3 / (s*bar)2.052.051.62.052.052.052.05
CharacteristicEffective cross-sectional area [Cv value] mm^210.3 [0.57]10.3 [0.57]8 [0.44]10.3 [0.57]10.3 [0.57]10.3 [0.57]10.3 [0.57]
Piping connection port diameterø6, ø8 dual-use fitting, Rc1/8M5 × 0.8, ø6, ø8 dual-use fitting, Rc1/8
LubricationNot required
Operating pressure rangeMain valve0.15 to 0.7 MPa0 to 0.7 MPa-100 kPa to 0.15 MPa
External pilot0.2 to 0.7 MPa0.2 to 0.7 MPa
Proof pressure resistant MPa1.05
Response timems12 V DC, 24 V DC20/25 (30) or less15/45 (50) or less20/30 (35) or less20/25 (30) or less15/45 (50) or less20/25 (30) or less15/45 (50) or less
When ON/OFF100 V AC20/25 or less15/45 or less20/25 or less15/45 or less20/25 or less15/45 or less
Maximum operating frequency: Hz5
Minimum excitation time required for self-holding ms505050
Operating temperature range (atmosphere and operating fluid)°C5 to 50
Impact resistance m/s^2294.2
Mounting DirectionFree

Product Specifications

ItemRated Voltage
12 V DC24 V DC (Standard type)24 V DC (Low current type)100 V AC
Operating Voltage Range: V10.8 to 13.2
(12±10%)
21.6 to 26.4
(24±10%)
21.6 to 26.4
(24±10%)
90 to 110
(100±10%)
Rated frequency Hz5060
StandardCurrent value (When rated voltage is applied): mA (r.m.s)33178
Power consumption W0.40.40.8VA
Low-Current TypeCurrent (When rated voltage is applied)Starting mA17
Constant mA4.2
Power consumptionStarting mA0.4
Constant mA0.1
Startup time (standard time) ms70
Allowable Circuit Leakage Current: mA2.01.01.01.0
Insulation TypeType B
Insulation resistance MΩ100 or More
Led Indicator Color14 (SA): Red, 12 (SB): Green
Surge Protection (Standard Equipment)Surge absorption transistorFlywheel diodeBridge diode

Example of use

Single solenoid status

Single solenoid status

Double solenoid status

Double solenoid status

Example: ø6 (6 mm in diameter) tube connected

Example: ø6 (6 mm in diameter) tube connected

Example: ø4 (4 mm in diameter) tube connected

Example: ø4 (4 mm in diameter) tube connected

Secret story of development

 

It is a product with combining design know-how and production technology cultivated since the manufacturer founding to meet customer needs, and it is developed after undergoing strict inspection.

Part Number
F15T0-R-PL DC24V
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplication Mounting Orientation Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Manual Switch
(Ø)
Plumbing CV Value Connecting Tube Diameter Pressure Rating
(MPa)
Pilot Air Supply Other specifications Operation Mode Wiring Type 2 Position· Single Solenoid Specifications Voltage Manual Mechanism Back-Pressure Check Valve Independent Air Supply / Exhaust Specifications, Stop Valve Split IP Specifications

1,939,609 VND

1 Piece(s) 12 Day(s) or more Unit for manifold mountedManifold baseSingle2-position exhaustSelf-reset(differential pressure return)DC24V--40 to 80Subbase Plumbing0.57-0.15 to 0.7InternalNo input/output blockInternal Pilot TypePLFor Single Solenoid-Manual LeverNo back pressure preventionN/ANo splitN/A

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Electromagnetic Valve Number of Ports 5-port valve Specifications Standard / Oil-Free
Driving Type Pilot-operated Spool Seal Type Soft seal Switching Type, Dual 3-Port Valve Non-Locking / Lock Shared