(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Pneumatic solenoid valve pursuing field-side applications.
[Features]
·Ideal for drive control of middle-sized actuators such as cylinders with a diameter of 63 to 100 mm
·Lead connection, stacking method manifold, a wide range of variations
·Uses 24 V DC-65 mA (1.6 W) and low ammeter solenoid
·Reliability is also improved, such as suppressing heat generation
[Application]
・ Compatible with pneumatic equipment and production lines in all industries
Symbol (Single solenoid)
Symbol (2-position double solenoid)
Symbol (3-position double solenoid, closed center)
Symbol (3-position double solenoid, exhaust center)
Item | ||||
---|---|---|---|---|
Solenoid specifications | Single solenoid | Double solenoid | 3-position double solenoid | |
For direct piping For F type manifold | 240-4E1 | 240-4E2 | 243-4E2 | |
For standard type sub-bass For A-type and B-type manifolds | A240-4E1 | A240-4E2 | A243-4E2 | |
For plug-in type sub-bass For AW type and BW type manifolds | W240-4E1 | W240-4E2 | W243-4E2 | |
Operating fluid | Air | |||
Operating method | Internal Pilot Type | |||
Number of positions / ports | 2 positions and 5 ports | 3 positions and 5 ports | ||
Valve Functions | — | Closed center (standard) and exhaust center (Optional) | ||
Flow rate characteristics | Sonic conductance C dm^3 / (s*bar)^*1 | 3.2 (2.26)^*2 | 3.0 (2.2)^*2 | |
Effective cross-sectional area [Cv value] mm^2 | 16 [0.88] (11.3 [0.62])^*2 | 15 [0.83] (11 [0.61])^*2 | ||
Piping connection port diameter | P, A, B: Rc1/4 R: Rc1/8 (P, A, B, R: Rc1/4 PR: Rc1/8)^*3 | |||
Lubrication | Not required | |||
Operating pressure range MPa | 0.17 to 0.7 | |||
Proof pressure resistant MPa | 1.05 | |||
Response time ON / OFF ms | 24 V DC | 25/35 | 20/20 | 25/55 |
100 V AC, 200 V AC | 25/25 | 20/20 | 25/45 | |
Operating temperature range (atmosphere and operating fluid)°C | +5 to +50 | |||
Impact resistance m/s^2 | In-line | 1,373.0 | ||
Axial direction | 451.1 | 264.8 | 588.4 | |
Mounting Direction | Free | |||
Maximum operating frequency: Hz | 5 | |||
Minimum excitation time required for operation ms | — | 50 | — | |
Weight g | 160 (350^*4 ,400^*5) | 230 (420^*4, 470^*5) | 260 (450^*4, 500^*5) |
*1: The value of sonic conductance is a calculated value, not an actual measurement value.
*2: In the case of A240-4E□W240-4E□.
*3: Subspace piping connection diameter.
*4: A240-4E□ with subspace weight.
*5: W240-4E□ with subspace weight.
Electrical Specifications
Item | Rated Voltage | ||||||
---|---|---|---|---|---|---|---|
100 V AC | 200 V AC | 24 V DC | |||||
Method | Shading method | For surge prevention Built-in flywheel diode | |||||
Operating Voltage Range: V | 90 to 132 [100 (-10 to +32)%] | 180 to 264 [200 (-10 to +32)%] | 21.6 to 26.4 (24±10%) | ||||
Current (When rated voltage is applied) | Frequency Hz | 50 | 60 | 50 | 60 | — | |
Starting mA (r.m.s.) | 34 | 32 | 17 | 16 | — | ||
Excitation mA (r.m.s.) | 22 | 20 | 11 | 10 | 65 (1.6W) [75 (1.8 W) with LED indicator] | ||
Allowable circuit leakage current value mA | 4 | 2 | 4 | ||||
Insulation resistance MΩ | 100 or More | ||||||
Connection Method | Standard type | Standard | Grommet type: 300 mm | ||||
Option | Plug connector type Straight connector -PS: 300 mm * -PSN: No leads (With connector and contacts) L Connector -PL: 300 mm * -PLN: No leads (With connector and contacts) * Optional 1,000 and 3,000 mm are also available. -1L: 1000, -3L: Please specify separately when ordering at 3,000. | ||||||
Plug-in type | Terminal type (The sub-base has a conduit cover and the manifold has a terminal cover) | ||||||
Lead Wire Color | Yellow | White | Red (+), black (-) | ||||
LED indicator (optional) color | Yellow | Green | Red | ||||
Surge prevention | Varistor built-in option | Flywheel diode (standard equipment) |
Manifold specifications and piping connection diameter
Manifold Type | Specifications | Piping connection port diameter | Compatible valve type | Remarks | ||
---|---|---|---|---|---|---|
240M□F | 1 (P) / 3 (R2), 5 (R1) Manifold piping 4 (A), 2 (B) Valve piping | 1 (P) | Rc1/4 | 240-4E1 240-4E2 243-4E2 | PR cannot be piped. | |
4 (A), 2 (B) | ||||||
3 (R2), 5 (R1) | ||||||
240M□A | All ports Manifold piping | 1 (P) | Rc1/4 | A240-4E1 A240-4E2 A243-4E2 | ||
4 (A), 2 (B) | ||||||
3 (R2), 5 (R1) | ||||||
PR | Rc1/8 | |||||
240M□AW | All ports Manifold piping Plug-in type | 1 (P) | Rc1/4 | W240-4E1 W240-4E2 W243-4E2 | ||
4 (A), 2 (B) | ||||||
3 (R2), 5 (R1) | ||||||
PR | Rc1/8 | |||||
240M□B | All ports Manifold piping With bottom port | End plate and side ports | 1 (P) | Rc1/4 | A240-4E1 A240-4E2 A243-4E2 | The 1 (P), 4 (A), 2 (B), 3 (R2), and 5 (R1) ports can be split together to select the end plate, side, or bottom. (PR is for end plates only) |
4 (A), 2 (B) | ||||||
3 (R2), 5 (R1) | ||||||
PR | Rc1/8 | |||||
Bottom port | 1 (P) | Rc1/8 | ||||
4 (A), 2 (B) | ||||||
3 (R2), 5 (R1) | ||||||
240M□BW | All ports Manifold piping With bottom port Plug-in type | End plate and side ports | 1 (P) | Rc1/4 | W240-4E1 W240-4E2 W243-4E2 | The 1 (P), 4 (A), 2 (B), 3 (R2), and 5 (R1) ports can be split together to select the end plate, side, or bottom. (PR is for end plates only) |
4 (A), 2 (B) | ||||||
3 (R2), 5 (R1) | ||||||
PR | Rc1/8 | |||||
Bottom port | 1 (P) | Rc1/8 | ||||
4 (A), 2 (B) | ||||||
3 (R2), 5 (R1) |
Manifold weight
Manifold Type | Weight calculation formula for each number of stations (n = number of stations) | Mounting valve | Block plate | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
240-4E1 | 240-4E2 | 243-4E2 | A240-4E1 | A240-4E2 | A243-4E2 | W240-4E1 | W240-4E2 | W243-4E2 | |||
240M□F | (69 × n) + 69 | 160 | 230 | 260 | — | — | — | — | — | — | 30 |
240M□A | (167 × n) + 217 | — | — | — | 160 | 230 | 260 | — | — | — | |
240M□AW | (199 × n) + 270 | — | — | — | 160 | 230 | 260 | ||||
240M□B | (167 × n) + 217 | 160 | 230 | 260 | — | — | — | ||||
240M□BW | (199 × n) + 270 | — | — | — | 160 | 230 | 260 |
It is a product with combining design know-how and production technology cultivated since the manufacturer founding to meet customer needs, and it is developed after undergoing strict inspection.
Part Number |
---|
A240-4E2-25-PS-L DC24V |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Application | Mounting Orientation | Specifications | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | Manual Switch (Ø) | Plumbing | CV Value | Switching Type, Dual 3-Port Valve | Other specifications | Wiring Type | Voltage | Lead Length (mm) | Mounting Base | Sub-base | Speed controller |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4,072,414 VND | 1 Piece(s) | 14 Day(s) or more | Single Item Operating | Direct | Oil-Free | Double | 2-position exhaust | Self-holding | DC24V | Rc | 1/4 | 63 to 100 | Subbase Plumbing | 0.62 | Non-Locking | Standard | PS-L | - | - | No mounting base | Side piping type standard type | No speed controller |
Loading...Tải…
Type | Electromagnetic Valve | Number of Ports | 5-port valve | Driving Type | Pilot-operated Spool |
---|---|---|---|---|---|
Seal Type | Soft seal | Pilot Air Supply | Internal |