(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Standard Solenoid Valve 180 Series (Part Number)

Standard Solenoid Valve 180 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,865,008VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.
  • [Discontinued Information]Part number: The 181E1-81-PSL 24 V DC will be discontinued in April 2022.

Product Description

The basic performance of high reliability, powerful and low current brought together in a compact thin body, and even more user-friendly. Note: CAD data of this series is being revised. Please wait till the corrections are done.

Product Specifications

Highly reliable, powerful, and low current basic performance is firmly realized in a compact and low profile body

ItemBasic part number
Direct piping
F, FE type manifold
181E1
(180E1^*)
180-4E1
180-4E2
180-4KE2^*183-4E2183-4KE2
Sub-base piping
A, AJ type manifold
A181E1
(A180E1^*)
A180-4E1
A180-4E2
A180-4ME2
A180-4KE2^*A183-4E2
A183-4ME2
A183-4KE2
Number of positions2 Positions3 position
Number of ports2-3 ports5 ports
Valve FunctionsNormally closed (NC standard)
and normally open (NO option)
Single solenoid
Double solenoid
and tandem solenoid
Twin solenoidClosed center (standard)
And exhaust center
Pressure center (Optional)
Tandem solenoid
Closed center (standard)
And exhaust center
Pressure center (Optional)
Twin solenoid

*: 180E1, A180E1 and 180-4KE2, A180-4KE2 are dedicated valves for mounting 2, 3, and 5 port mixing manifolds. Cannot be used alone. When using a 2 or 3 port valve with a single unit, use 181E1, A181E1, 25

ItemBasic part number
Direct piping
F, FE type manifold
181E1
(180E1)
180-4E1
180-4E2
180-4KE2183-4E2183-4KE2
Sub-base piping
A, AJ type manifold
A181E1
(A180E1)
A180-4E1
A180-4E2
A180-4KE2A180-4ME2A183-4E2A183-4KE2A183-4ME2
Operating fluidAir
Operating methodInternal Pilot Type
Flow rate
Characteristic
Sonic conductance C dm^3 / (s*bar)^*12.041.641.81.64
Effective cross-sectional area [Cv value] mm^210.2 [0.57]8.2 [0.46]9.0 [0.50]8.2 [0.46]
Piping connection port diameterRc1/8
LubricationNot required
Operating pressure range MPa0.15 to 0.7
Proof pressure resistant MPa1.05
Response time^*2
ON / OFF ms
12 V DC,24 V DC15/25 or less15/25 [20] or less20 or less15/35 or less15/40 or less
100 V AC, 200 V AC15/15 or less15/15 [15] or less15/20 or less
Maximum operating frequency: Hz5
Minimum excitation time required for self-holding ms50 (□180-4E2)50
Operating temperature range (atmosphere and operating fluid)°C5 to 50
Impact resistance m/s^21373.0 (Axial direction 294.2)294.2
Mounting DirectionFree

*1: The value of sonic conductance is a calculated value, not an actual measurement value*2: Value at air pressure 0.5 MPa. 180-4E2 / 180-4KE2 () and A180-4ME2 are from opposite positions, and 183-4E2 / 180-4KE2 / A180-4KE are from the closed center valve neutral state

ItemRated Voltage
12 V DC24 V DC100 V AC200 V AC24 V DC (Tandem solenoid)
MethodFor surge prevention
Built-in flywheel diode
Shading methodSurge absorption transistor
Built-in
Operating Voltage Range: V10.8 to 13.2
(12±10%)
21.6 to 26.4
(24±10%)
90 to 132
(100+32%)
(100-10%)
180 to 264
(200+32%)
(200-10%)
21.6 to 26.4
(24±10%)
Current
(When rated voltage is applied)
Frequency Hz50605060
Starting mA (r.m.s)36321816
Excitation mA (r.m.s)130 (1.6W)
[LED indicator]
[With 140 (1.7 W)]
65 (1.6W)
[LED indicator]
[With 75 (1.8 W)]
2420121050 (1.2W)
Allowable circuit leakage current value mA84422
Insulation resistance MΩ100 or More
Connection method and lead lengthStandardGrommet type: 300 mmPlug connector type: 300 mm
OptionPlug connector type: 300 mm
Lead Wire ColorBrown (+)
Black (−)
Red (+)
Black (−)
YellowWhiteRed (SA) Black (COM)
White (SB)
Led Indicator ColorRedYellowGreenRed
Surge Protection (Standard Equipment)Flywheel diodeVaristorSurge absorption transistor
Always closed (NC) 3 ports

Always closed (NC) 3 ports

Always open (NO) 3 ports

Always open (NO) 3 ports

Single solenoid, 5 ports 2 positions

Single solenoid, 5 ports 2 positions

Double solenoid, twin solenoid, 5 ports 2 positions

Double solenoid, twin solenoid, 5 ports 2 positions

Closed sensor, 5 ports 2 positions

Closed sensor, 5 ports 2 positions

 

Secret story of development

 

It is a product with combining design know-how and production technology cultivated since the manufacturer founding to meet customer needs, and it is developed after undergoing strict inspection.

Part Number
181E1-2-39-83 AC200V
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplication Number of Ports Mounting Orientation Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Manual Switch
(Ø)
Plumbing CV Value Connecting Tube Diameter Pressure Rating
(MPa)
Switching Type, Dual 3-Port Valve Other specifications Wiring Type Voltage Lead Length
(mm)
Made-to-Order Specifications Manual Button Sub-base Piping port fitting specifications

2,339,709 VND

1 Piece(s) 22 Day(s) or more Single Item Operating2-port valveDirectSingle2-position Normally ClosedSelf-reset(spring return)AC200Rc1/840 to 80Direct piping0.57-0.15 to 0.7LockStandardNo code-300DIN type connectorLock protrusionNo sub-bassFemale thread

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Type Electromagnetic Valve Specifications Standard / Oil-Free Driving Type Pilot-operated Spool
Seal Type Soft seal Pilot Air Supply Internal