(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
The basic performance of high reliability, powerful and low current brought together in a compact thin body, and even more user-friendly. Note: CAD data of this series is being revised. Please wait till the corrections are done.
Highly reliable, powerful, and low current basic performance is firmly realized in a compact and low profile body
Item | Basic part number | |||||
---|---|---|---|---|---|---|
Direct piping F, FE type manifold | 181E1 (180E1^*) | 180-4E1 180-4E2 | 180-4KE2^* | 183-4E2 | 183-4KE2 | |
Sub-base piping A, AJ type manifold | A181E1 (A180E1^*) | A180-4E1 A180-4E2 A180-4ME2 | A180-4KE2^* | A183-4E2 A183-4ME2 | A183-4KE2 | |
Number of positions | 2 Positions | 3 position | ||||
Number of ports | 2-3 ports | 5 ports | ||||
Valve Functions | Normally closed (NC standard) and normally open (NO option) | Single solenoid Double solenoid and tandem solenoid | Twin solenoid | Closed center (standard) And exhaust center Pressure center (Optional) Tandem solenoid | Closed center (standard) And exhaust center Pressure center (Optional) Twin solenoid |
*: 180E1, A180E1 and 180-4KE2, A180-4KE2 are dedicated valves for mounting 2, 3, and 5 port mixing manifolds. Cannot be used alone. When using a 2 or 3 port valve with a single unit, use 181E1, A181E1, 25
Item | Basic part number | |||||||
---|---|---|---|---|---|---|---|---|
Direct piping F, FE type manifold | 181E1 (180E1) | 180-4E1 180-4E2 | 180-4KE2 | — | 183-4E2 | 183-4KE2 | — | |
Sub-base piping A, AJ type manifold | A181E1 (A180E1) | A180-4E1 A180-4E2 | A180-4KE2 | A180-4ME2 | A183-4E2 | A183-4KE2 | A183-4ME2 | |
Operating fluid | Air | |||||||
Operating method | Internal Pilot Type | |||||||
Flow rate Characteristic | Sonic conductance C dm^3 / (s*bar)^*1 | 2.04 | 1.64 | 1.8 | 1.64 | |||
Effective cross-sectional area [Cv value] mm^2 | 10.2 [0.57] | 8.2 [0.46] | 9.0 [0.50] | 8.2 [0.46] | ||||
Piping connection port diameter | Rc1/8 | |||||||
Lubrication | Not required | |||||||
Operating pressure range MPa | 0.15 to 0.7 | |||||||
Proof pressure resistant MPa | 1.05 | |||||||
Response time^*2 ON / OFF ms | 12 V DC,24 V DC | 15/25 or less | 15/25 [20] or less | 20 or less | 15/35 or less | 15/40 or less | ||
100 V AC, 200 V AC | 15/15 or less | 15/15 [15] or less | — | 15/20 or less | — | |||
Maximum operating frequency: Hz | 5 | |||||||
Minimum excitation time required for self-holding ms | — | 50 (□180-4E2) | 50 | — | ||||
Operating temperature range (atmosphere and operating fluid)°C | 5 to 50 | |||||||
Impact resistance m/s^2 | 1373.0 (Axial direction 294.2) | 294.2 | ||||||
Mounting Direction | Free |
*1: The value of sonic conductance is a calculated value, not an actual measurement value*2: Value at air pressure 0.5 MPa. 180-4E2 / 180-4KE2 () and A180-4ME2 are from opposite positions, and 183-4E2 / 180-4KE2 / A180-4KE are from the closed center valve neutral state
Item | Rated Voltage | |||||||
---|---|---|---|---|---|---|---|---|
12 V DC | 24 V DC | 100 V AC | 200 V AC | 24 V DC (Tandem solenoid) | ||||
Method | For surge prevention Built-in flywheel diode | Shading method | Surge absorption transistor Built-in | |||||
Operating Voltage Range: V | 10.8 to 13.2 (12±10%) | 21.6 to 26.4 (24±10%) | 90 to 132 (100+32%) (100-10%) | 180 to 264 (200+32%) (200-10%) | 21.6 to 26.4 (24±10%) | |||
Current (When rated voltage is applied) | Frequency Hz | — | — | 50 | 60 | 50 | 60 | — |
Starting mA (r.m.s) | — | — | 36 | 32 | 18 | 16 | — | |
Excitation mA (r.m.s) | 130 (1.6W) [LED indicator] [With 140 (1.7 W)] | 65 (1.6W) [LED indicator] [With 75 (1.8 W)] | 24 | 20 | 12 | 10 | 50 (1.2W) | |
Allowable circuit leakage current value mA | 8 | 4 | 4 | 2 | 2 | |||
Insulation resistance MΩ | 100 or More | |||||||
Connection method and lead length | Standard | Grommet type: 300 mm | Plug connector type: 300 mm | |||||
Option | Plug connector type: 300 mm | — | ||||||
Lead Wire Color | Brown (+) Black (−) | Red (+) Black (−) | Yellow | White | Red (SA) Black (COM) White (SB) | |||
Led Indicator Color | Red | Yellow | Green | Red | ||||
Surge Protection (Standard Equipment) | Flywheel diode | Varistor | Surge absorption transistor |
Always closed (NC) 3 ports
Always open (NO) 3 ports
Single solenoid, 5 ports 2 positions
Double solenoid, twin solenoid, 5 ports 2 positions
Closed sensor, 5 ports 2 positions
It is a product with combining design know-how and production technology cultivated since the manufacturer founding to meet customer needs, and it is developed after undergoing strict inspection.
Part Number |
---|
181E1-2-83-PSL AC100V |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Application | Number of Ports | Mounting Orientation | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | Manual Switch (Ø) | Plumbing | CV Value | Connecting Tube Diameter | Pressure Rating (MPa) | Switching Type, Dual 3-Port Valve | Other specifications | Wiring Type | Voltage | Lead Length (mm) | Made-to-Order Specifications | Manual Button | Sub-base | Piping port fitting specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,206,448 VND | 1 Piece(s) | 22 Day(s) or more | Single Item Operating | 2-port valve | Direct | Single | 2-position Normally Closed | Self-reset(spring return) | AC100V | Rc | 1/8 | 40 to 80 | Direct piping | 0.57 | - | 0.15 to 0.7 | Lock | Standard | PSL | - | 300 | N/A | Lock protrusion | No sub-bass | Female thread |
Loading...Tải…
Type | Electromagnetic Valve | Specifications | Standard / Oil-Free | Driving Type | Pilot-operated Spool |
---|---|---|---|---|---|
Seal Type | Soft seal | Pilot Air Supply | Internal |