(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Control Unit Standard Solenoid Valve 110 Series (Part Number)

Control Unit Standard Solenoid Valve 110 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,680,102VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.
  • [Discontinued Information]Part number: The 110E1 12 V DC and KOG1111E1-2-11 will be discontinued in April 2022.

Product Description

A pneumatic solenoid valve that firmly realizes the basic performance of high reliability, power, and low current in a compact thin body.
[Features]
·A simple and flexible standard type and a full option type with excellent assembly and ease of maintenance are available
·It is now more user-friendly
·A solenoid equipped with a varistor for AC and a flywheel diode for DC as standard equipment are perfect surge preventions
·Equipped with an easy-to-handle plug connector, single-action wiring attachment / detachment
·Two types, straight-shaped and L-shaped, both with LED indicators that can instantly check the operation
[Application]
・ Compatible with pneumatic equipment and production lines in all industries

Product Specifications

ItemBasic part number
Direct piping
F, FE type manifold
111E1
(110E1)
110-4E1
110-4E2
110-4KE2113-4E2113-4KE2
Sub-base piping
A, AJ type manifold
A111E1
(A110E1)
A110-4E1
A110-4E2
A110-4KE2A110-4ME2A113-4E2A113-4KE2A113-4ME2
Operating fluidAir
Operating methodInternal Pilot Type
Flow rate
Characteristic
Sonic conductance C dm^3 / (s*bar)0.840.80.760.72
Effective cross-sectional area [Cv value] mm^24.2 [0.23]4.0 [0.22]3.8 [0.21]3.6 [0.2]
Piping connection port diameterM5 × 0.8
LubricationNot required
Operating Pressure Range: MPa0.15 to 0.7
Guaranteed Proof Pressure: MPa1.05
Response time
ON / OFF ms
12 V DC,24 V DC15/25 or less15/25 [20] or less15 or less15/30 or less
100 V AC,200 V AC15/15 or less15/15 [15] or less15/20 or less
Maximum Operating Frequency: Hz5
Minimum excitation time required for self-holding ms50 (□110-4E2)50
Operating temperature range (- Operating fluid)°C5 to 50
Impact resistance m/s^21373.0 (Axial direction 294.2)294.2
Mounting DirectionFree

Operating Principle and Display Symbols

5 ports / 3 positions

External appearance of 113-4E2

113-4E2

External appearance of 113-4KE2

113-4KE2

External appearance of 113-4E2-13

113-4E2-13

External appearance of 113-4KE2-13

113-4KE2-13

External appearance of 113-4E2-14

113-4E2-14

External appearance of 113-4KE2-14

113-4KE2-14

3 port

External appearance of 111E1 (When not energized)

111E1 (When not energized)

External appearance of 111E1-11 (When not energized)

111E1-11 (When not energized)

5 ports, 2 positions

External appearance of 110-4E1

110-4E1

External appearance of 110-4E2

110-4E2

Secret story of development

 

It is a product with combining design know-how and production technology cultivated since the manufacturer founding to meet customer needs, and it is developed after undergoing strict inspection.

Part Number
A110-4E1-83-PLL DC24V
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplication Number of Ports Mounting Orientation Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Manual Switch
(Ø)
Plumbing CV Value Connecting Tube Diameter Pressure Rating
(MPa)
Switching Type, Dual 3-Port Valve Other specifications Wiring Type Voltage Lead Length
(mm)
Made-to-Order Specifications Manual Button Sub-base Piping port fitting specifications

2,184,132 VND

1 Piece(s) 4 Day(s) or more Unit for manifold mounted5-port valveManifold baseSingle2-position exhaustSelf-reset(spring return)DC24V--20 to 40Subbase Plumbing0.22-0.15 to 0.7Lock-PLL-300N/ALock protrusionNo sub-bassFemale thread

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Type Electromagnetic Valve Specifications Standard / Oil-Free Driving Type Pilot-operated Spool
Seal Type Soft seal Pilot Air Supply Internal

Please check the type/dimensions/specifications of the part A110-4E1-83-PLL DC24V in the Control Unit Standard Solenoid Valve 110 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần A110-4E1-83-PLL DC24V trong chuỗi Control Unit Standard Solenoid Valve 110 Series.

Products like this...

Part Number
110-4E1 DC24V
110-4E1-83-PLL DC24V
110-4E1-83-PSL DC24V
110-4E1-J42-PSL AC100V
110-4E1-J63 DC24V
A110-4E1-PSL DC24V
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngApplication Number of Ports Mounting Orientation Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Manual Switch
(Ø)
Plumbing CV Value Connecting Tube Diameter Pressure Rating
(MPa)
Switching Type, Dual 3-Port Valve Other specifications Wiring Type Voltage Lead Length
(mm)
Made-to-Order Specifications Manual Button Sub-base Piping port fitting specifications

1,807,833 VND

1 Piece(s) 4 Day(s) or more Single Item Operating5-port valveDirectSingle2-position exhaustSelf-reset(spring return)---50Direct piping0.23---StandardNo MarkDC24V-----

2,184,132 VND

1 Piece(s) 4 Day(s) or more Single Item Operating5-port valveDirectSingle2-position exhaustSelf-reset(spring return)DC24VMM520 to 40Direct piping0.23-0.15 to 0.7Lock-PLL-300N/ALock protrusionNo sub-bassFemale thread

2,184,132 VND

1 Piece(s) 4 Day(s) or more Single Item Operating5-port valveDirectSingle2-position exhaustSelf-reset(spring return)DC24VMM520 to 40Direct piping0.23-0.15 to 0.7Lock-PSL-300N/ALock protrusionNo sub-bassFemale thread

2,229,084 VND

1 Piece(s) 4 Day(s) or more Single Item Operating5-port valveDirectSingle2-position exhaustSelf-reset(spring return)AC100VOne-Touch Pipe-20 to 40Direct piping0.2φ40.15 to 0.7Non-Locking-PSL-300N/AN/ANo sub-bass5 ports 4 (A), 2 (B)

2,091,360 VND

1 Piece(s) 4 Day(s) or more Single Item Operating5-port valveDirectSingle2-position exhaustSelf-reset(spring return)DC24VOne-Touch Pipe-20 to 40Direct piping0.22φ60.15 to 0.7Non-Locking-No code-300N/AN/ANo sub-bass110-4E1 1 (P), 4 (A), 2 (B) ports

1,928,769 VND

1 Piece(s) 4 Day(s) or more Unit for manifold mounted5-port valveManifold baseSingle2-position exhaustSelf-reset(spring return)DC24V--20 to 40Subbase Plumbing0.22-0.15 to 0.7Non-Locking-PSL-300N/AN/ANo sub-bassFemale thread