(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Simple structure index plunger.
[Features]
· Superior cost performance.
· For all pin diameters, coarse thread and fine thread are standardized.
· Can select main body material quality and whether or not to include a lock nut using the product code.
[Applications]
· For positioning workpieces.
· For attaching and detaching workpieces.
PMX-A dimensional outline drawing
PMX-AK dimensional outline drawing
PMX-A | PMX-AK | |
---|---|---|
Knob | Nylon 6 (matte black) | Nylon 6 (matte black) |
Main body | SUM22L Trivalent chromate treated | SUM22L Trivalent chromate treated |
Pin | SUS303 | SUS303 |
Spring | SUS301 | SUS301 |
Lock nut | S45C Trivalent chromate treated |
Part Number | Allowable Tightening Torque (N·m) |
---|---|
PMX-3-M6 | 2 |
PMX-3-M6-0.75 | 3 |
PMX-4-M6 | 2 |
PMX-4-M8-1 | 8 |
PMX-5-M8 | 7 |
PMX-5-M8-1 | 7 |
PMX-5-M10-1 | 22 |
PMX-6-M10 | 15 |
PMX-6-M12-1.5 | 38 |
PMX-8-M12 | 20 |
PMX-8-M12-1.5 | 20 |
PMX-8-M16-1.5 | 80 |
PMX-10-M16-1.5 | 80 |
Because of the risk of damaging the thread, ensure that the lock nut tightening torque does not exceed the values in the table above.
Part Number |
---|
PMX-4-M6-A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | O.D. (mm) | Tip outer diameter (Ø) | Stroke (mm) | Body Material | Length (mm) | Operation Knob | Main Body Surface Treatment | Lock Nut | Ring | Knob Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
274,260 VND | 1 Piece(s) | Same day | 6 | 4 | 4 | Steel | 30.5 | Presence | Trivalent chromate processing | No | No | Nylon 6 (Mat Black) |
Loading...Tải…
Type | Compact / Standard | Locking Mechanism | No | Mounting Method | Screw-In |
---|---|---|---|---|---|
Overall Length | Standard | Pin Material | Stainless Steel | All Stainless | Not Compliant |
Surface Treatment of Pin | No | Tip Heat Treatment | No |
Please check the type/dimensions/specifications of the part PMX-4-M6-A in the Index Plunger PMX series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PMX-4-M6-A trong chuỗi Index Plunger PMX.
Part Number |
---|
PMX-4-M6-AK |
PMX-4-M6-RK |
PMX-5-M8-A |
PMX-5-M8-AK |
PMX-5-M8-R |
PMX-5-M8-RK |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | O.D. (mm) | Tip outer diameter (Ø) | Stroke (mm) | Body Material | Length (mm) | Operation Knob | Main Body Surface Treatment | Lock Nut | Ring | Knob Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
280,343 VND | 1 Piece(s) | Same day | 6 | 4 | 4 | Steel | 30.5 | Presence | Trivalent chromate processing | Presence | No | Nylon 6 (Mat Black) | ||
287,970 VND | 1 Piece(s) | Same day | 6 | 4 | 4 | Steel | 34.5 | No | Trivalent chromate processing | Presence | Presence | - | ||
267,690 VND | 1 Piece(s) | Same day | 8 | 5 | 5 | Steel | 40 | Presence | Trivalent chromate processing | No | No | Nylon 6 (Mat Black) | ||
388,187 VND | 1 Piece(s) | Same day | 8 | 5 | 5 | Steel | 40 | Presence | Trivalent chromate processing | Presence | No | Nylon 6 (Mat Black) | ||
388,187 VND | 1 Piece(s) | 9 Day(s) or more | 8 | 5 | 5 | Steel | 45 | No | Trivalent chromate processing | No | Presence | - | ||
411,684 VND | 1 Piece(s) | 9 Day(s) or more | 8 | 5 | 5 | Steel | 45 | No | Trivalent chromate processing | Presence | Presence | - |