(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Indexing Plunger PLY (Part Number)

Indexing Plunger PLY
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      339,470VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Two types of standardized stroke for each pin diameter. Pull the knob and rotate 90° to lock with the pin retracted. To unlock, pull the knob slightly and rotate 90°. Returns to its original position via internal spring action.

Drawing

PLY-A, PLY-A-RD

PLY-AK, PLY-AK-RD

Dimensional drawing of PLY-A, PLY-A-RD (Pin, M, SW)
Dimensional drawing of PLY-AK, PLY-AK-RD (Main body, knob, lock nut, SW1)

Product Specifications

External appearance of Indexing Plunger

Material/finish

Product codePLY-APLY-AKPLY-A-RDPLY-AK-RD
KnobNylon 6 (frosted black)Nylon 6 (frosted black)Nylon 6 (Matte red)Nylon 6 (Matte red)
Main bodySUM22L black oxide coating (black)SUM22L black oxide coating (black)SUM22L black oxide coating (black)SUM22L black oxide coating (black)
PinS45C (Hardness 50-60 HRC)S45C (Hardness 50-60 HRC)S45C (Hardness 50-60 HRC)S45C (Hardness 50-60 HRC)
SpringSWPBSWPBSWPBSWPB
Lock nutS45C black oxide coating (black)S45C black oxide coating (black)

Standard table

PLY-A: No lock nut, PLY-AK: Lock nut included

Units: mm
Part numberBsM
(Fine)
DD1LL1L2Lbswsw1Load (N)
min./max.
Shear load of
the pin (N)
Compatible collarWeight (g)
PLY-4-4-A44M8 × 11611.539165104.5/121,120PXCS-8-10-**12
PLY-4-6-A46M8 × 11611.541165104/12.51,120PXCS-8-10-**13
PLY-5-5-A55M10 × 11913.845186125/151,750PXCS-10-12-**21
PLY-5-8-A58M10 × 11913.848186125/181,750PXCS-10-12-**22
PLY-6-6-A66M12 × 1.52316.254226146.5/192,530PXCS-12-14-**35
PLY-6-9-A69M12 × 1.52316.257226146/252,530PXCS-12-14-**36
PLY-8-8-A88M16 × 1.52819.666268178.5/264,500PXCS-16-17-**71
PLY-8-12-A812M16 × 1.52819.670268178.5/284,500PXCS-16-17-**73
PLY-10-12-A1012M16 × 1.52819.670268179.5/387,030PXCS-16-17-**74
PLY-12-15-A1215M20 × 1.53325.486.533102211.5/4010,100PXCS-20-22-**135
PLY-4-4-AK44M8 × 11611.539165410134.5/121,120PXCS-8-10-**17
PLY-4-6-AK46M8 × 11611.541165410134/12.51,120PXCS-8-10-**18
PLY-5-5-AK55M10 × 11913.845186512175/151,750PXCS-10-12-**28
PLY-5-8-AK58M10 × 11913.848186512175/181,750PXCS-10-12-**29
PLY-6-6-AK66M12 × 1.52316.254226614186.5/192,530PXCS-12-14-**45
PLY-6-9-AK69M12 × 1.52316.257226614186/252,530PXCS-12-14-**46
PLY-8-8-AK88M16 × 1.52819.666268817248.5/264,500PXCS-16-17-**91
PLY-8-12-AK812M16 × 1.52819.670268817248.5/284,500PXCS-16-17-**93
PLY-10-12-AK1012M16 × 1.52819.670268817249.5/387,030PXCS-16-17-**94
PLY-12-15-AK1215M20 × 1.53325.486.5331010223011.5/4010,100PXCS-20-22-**170

PLY-A-RD: No lock nut, PLY-AK-RD: Lock nut included

Units: mm
Part numberBsM
(Fine)
DD1LL1L2Lbswsw1Load (N)
 min./max.
Shear load of
the pin (N)
Compatible collarWeight (g)
PLY-4-4-A-RD44M8 × 11611.539165104.5/121,120PXCS-8-10-**12
PLY-4-6-A-RD46M8 × 11611.541165104/12.51,120PXCS-8-10-**13
PLY-5-5-A-RD55M10 × 11913.845186125/151,750PXCS-10-12-**21
PLY-5-8-A-RD58M10 × 11913.848186125/181,750PXCS-10-12-**22
PLY-6-6-A-RD66M12 × 1.52316.254226146.5/192,530PXCS-12-14-**35
PLY-6-9-A-RD69M12 × 1.52316.257226146/252,530PXCS-12-14-**36
PLY-8-8-A-RD88M16 × 1.52819.666268178.5/264,500PXCS-16-17-**71
PLY-8-12-A-RD812M16 × 1.52819.670268178.5/284,500PXCS-16-17-**73
PLY-10-12-A-RD1012M16 × 1.52819.670268179.5/387,030PXCS-16-17-**74
PLY-12-15-A-RD1215M20 × 1.53325.486.533102211.5/4010,100PXCS-20-22-**135
PLY-4-4-AK-RD44M8 × 11611.539165410134.5/121,120PXCS-8-10-**17
PLY-4-6-AK-RD46M8 × 11611.541165410134/12.51,120PXCS-8-10-**18
PLY-5-5-AK-RD55M10 × 11913.845186512175/151,750PXCS-10-12-**28
PLY-5-8-AK-RD58M10 × 11913.848186512175/181,750PXCS-10-12-**29
PLY-6-6-AK-RD66M12 × 1.52316.254226614186.5/192,530PXCS-12-14-**45
PLY-6-9-AK-RD69M12 × 1.52316.257226614186/252,530PXCS-12-14-**46
PLY-8-8-AK-RD88M16 × 1.52819.666268817248.5/264,500PXCS-16-17-**91
PLY-8-12-AK-RD812M16 × 1.52819.670268817248.5/284,500PXCS-16-17-**93
PLY-10-12-AK-RD1012M16 × 1.52819.670268817249.5/387,030PXCS-16-17-**94
PLY-12-15-AK-RD1215M20 × 1.53325.486.5331010223011.5/4010,100PXCS-20-22-**170

Selection support information

Order example

Indexing Plunger PLY Selection Support Information

(1) Product code (2) B (3) s

Depending on the product code, you can select with or without a lock nut and the color of the knob.

Product codeLock nutKnob color
PLY-ANoneMatte black
PLY-AKAvailableMatte black
PLY-A-RDNoneMatt Red
PLY-AK-RDAvailableMatt Red
Part Number
PLYS-6X6-AK
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngO.D.
(mm)
Tip outer diameter
(Ø)
Stroke
(mm)
Body Material Length
(mm)
Pin Material Surface Treatment of Pin Tip Heat Treatment Main Body Surface Treatment Lock Nut

691,073 VND

1 Piece(s) 9 Day(s) or more 1266[Stainless Steel] Stainless Steel54[Stainless Steel] Stainless SteelNickel PlatingNoNoPresence

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Type Compact / Standard Locking Mechanism With Lock Mechanism Mounting Method Screw-In
Overall Length Standard All Stainless Not Compliant Operation Knob Presence
Knob Material Nylon 6 (Mat Black)

Please check the type/dimensions/specifications of the part PLYS-6X6-AK in the Indexing Plunger PLY series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PLYS-6X6-AK trong chuỗi Indexing Plunger PLY.

Products like this...

Part Number
PLY-12X15-AK
PLY-4X4-A
PLY-4X4-AK
PLYS-6X9-A
PLYS-6X9-AK
PLYS-8X12-A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngO.D.
(mm)
Tip outer diameter
(Ø)
Stroke
(mm)
Body Material Length
(mm)
Pin Material Surface Treatment of Pin Tip Heat Treatment Main Body Surface Treatment Lock Nut

948,851 VND

1 Piece(s) Same day 201215[Steel] Steel82[Steel] SteelNoHardeningBlack Oxide CoatingPresence

362,303 VND

1 Piece(s) 9 Day(s) or more 844[Steel] Steel39[Steel] SteelNoHardeningBlack Oxide CoatingNo

377,988 VND

1 Piece(s) 9 Day(s) or more 844[Steel] Steel39[Steel] SteelNoHardeningBlack Oxide CoatingPresence

708,415 VND

1 Piece(s) 9 Day(s) or more 1269[Stainless Steel] Stainless Steel57[Stainless Steel] Stainless SteelNickel PlatingNoNoNo

760,906 VND

1 Piece(s) 6 Day(s) or more 1269[Stainless Steel] Stainless Steel57[Stainless Steel] Stainless SteelNickel PlatingNoNoPresence

912,473 VND

1 Piece(s) 9 Day(s) or more 16812[Stainless Steel] Stainless Steel70[Stainless Steel] Stainless SteelNickel PlatingNoNoNo