(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Quick Pin Plunger PQC (Part Number)

Quick Pin Plunger PQC
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      365,173VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Single-Action Operated Quick Pin Plunger
[Features]
· Enables workpieces to be positioned and fixed in place.
· Select pin material / whether or not to have a packing using the trailing sign of the item number.
[Applications]
· For fixing workpieces in place with a single action.

No Seal

 

With Seal

Enables Workpieces To Be Positioned And Fixed In Place In A Single Action.

Quick Pin Plunger PQC: related image

 

PQC dimensional drawing

 

Materials / Finish

 PQC-SAPQC-SB
Main bodyAluminum (silver)Aluminum (silver)
PinSUM22L
Trivalent chromate treated
SUM22L
Trivalent chromate treated
Seal NBR
SpringSWPBSWPB

Mounting Method, Mounting Hole Dimensions

Quick Pin Plunger PQC: related image

Fit the quick pin plunger to the L0 (= Lm + X) position.
The X dimension changes depending on the workpiece thickness. The relationship between the workpiece thickness and the X dimension is as given in the X dimension table.
L0: Distance from the end face of the securing pin to the center of the quick pin plunger mounting hole
Lm: Workpiece size
X: Distance from the workpiece end face to the center of the quick pin plunger mounting hole

Quick Pin Plunger PQC: related image

Mounting hole dimensions

Related Products

Spring Locating Pin (BJ765, BJ766)

Product from another company, similar to the plungers made by Nabeya Bi-tech.

Lateral Plunger LP-H, LP-W

Product from another company, similar to the plungers made by Nabeya Bi-tech.

Spring Body SBR

Product from another company, similar to the plungers made by Nabeya Bi-tech.

Part Number
PQC-3-10-KB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngType Length L
(mm)
Tip outer diameter
(mm)
Load
(N)
Gasket Body Material Main Body Surface Treatment Tip material Tip surface treatment Tip heat treatment Stroke
(mm)
O.D.
(mm)
Product type Applicable plunger

548,780 VND

1 Piece(s) 9 Day(s) or more Locating Pin Type7310PresenceAluminum (Silver)NoResinNoNo16--

Loading...Tải…

  1. 1
 

Please check the type/dimensions/specifications of the part PQC-3-10-KB in the Quick Pin Plunger PQC series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PQC-3-10-KB trong chuỗi Quick Pin Plunger PQC.

Products like this...

Part Number
PQC-10-W
PQC-3-10-KA
PQC-3-10-SA
PQC-3-10-SB
PQC-5-20-KA
PQC-5-20-KB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngType Length L
(mm)
Tip outer diameter
(mm)
Load
(N)
Gasket Body Material Main Body Surface Treatment Tip material Tip surface treatment Tip heat treatment Stroke
(mm)
O.D.
(mm)
Product type Applicable plunger

1,810,656 VND

1 Piece(s) 9 Day(s) or more -----SteelBlack oxide coating-----Cam ringPQC-5/6-SA, PQC-5/6-SB, PQC-5/6-KA, PQC-5/6-KB

365,173 VND

1 Piece(s) 6 Day(s) or more Locating Pin Type7310NoAluminum (Silver)NoResinNoNo16--

365,173 VND

1 Piece(s) Same day Locating Pin Type7310NoAluminum (Silver)NoSteelTrivalent ChromateNo16--

548,780 VND

1 Piece(s) 9 Day(s) or more Locating Pin Type7310PresenceAluminum (Silver)NoSteelTrivalent ChromateNo16--

403,358 VND

1 Piece(s) 9 Day(s) or more Locating Pin Type11520NoAluminum (Silver)NoResinNoNo1.610--

591,011 VND

1 Piece(s) 9 Day(s) or more Locating Pin Type11.5520PresenceAluminum (Silver)NoResinNoNo1.610--