(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Indexing Plungers, PXY (Part Number)

Indexing Plungers, PXY
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      628,108VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The pin can be locked in its retracted position by pulling and rotating the knob 90 degrees. To unlock, pull the knob slightly and rotate it by 90 degrees. The built-in spring returns the pin to its origin.

 
Part Number
PXYS-6-AK
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngO.D.
(mm)
Tip outer diameter
(Ø)
Stroke
(mm)
Body Material Length
(mm)
Pin Material All Stainless Surface Treatment of Pin Tip Heat Treatment Main Body Surface Treatment Lock Nut Knob Material

1,079,058 VND

1 Piece(s) 9 Day(s) or more 1266Stainless Steel61Stainless SteelNot CompliantNickel PlatingNoNoPresenceSUS303

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Compact / Standard Locking Mechanism With Lock Mechanism Mounting Method Screw-In
Overall Length Standard Operation Knob Presence

Please check the type/dimensions/specifications of the part PXYS-6-AK in the Indexing Plungers, PXY series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PXYS-6-AK trong chuỗi Indexing Plungers, PXY.

Products like this...

Part Number
PXY-5-AK
PXY-6-A
PXY-6-AK
PXYS-6-S
PXYS-6-SK
PXYS-8-A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngO.D.
(mm)
Tip outer diameter
(Ø)
Stroke
(mm)
Body Material Length
(mm)
Pin Material All Stainless Surface Treatment of Pin Tip Heat Treatment Main Body Surface Treatment Lock Nut Knob Material

628,108 VND

1 Piece(s) Same day 1055Steel51SteelNot CompliantNoHardeningBlack Oxide CoatingPresenceNylon 6 (Mat Black)

693,496 VND

1 Piece(s) 9 Day(s) or more 1266Steel61SteelNot CompliantNoHardeningBlack Oxide CoatingNoNylon 6 (Mat Black)

666,735 VND

1 Piece(s) Same day 1266Steel61SteelNot CompliantNoHardeningBlack Oxide CoatingPresenceNylon 6 (Mat Black)

1,771,808 VND

1 Piece(s) 9 Day(s) or more 1266Stainless Steel61Stainless SteelApplicableNickel PlatingNoNoNoSUS303

1,824,190 VND

1 Piece(s) 9 Day(s) or more 1266Stainless Steel61Stainless SteelApplicableNickel PlatingNoNoPresenceSUS303

1,388,435 VND

1 Piece(s) 9 Day(s) or more 1687Stainless Steel75.5Stainless SteelNot CompliantNickel PlatingNoNoNoSUS303