(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Indexing Plunger PXX (Part Number)

Indexing Plunger PXX
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      432,903VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Indexing or positioning pin. Good abrasion resistance.

[Features]
- Indexing or positioning pin.
- New standards for [PXXS-S] and [PXXS-SK] with stainless steel knobs.
- Pin is hardened (steel) or nickel-plated (stainless steel). Excels in abrasion resistance.
- If the threaded part is too long for the mounting surface, use the [PXC] indexing plunger collar instead.
- Use a locking service for fixing indexing plungers.

 
Part Number
PXX-8-GK
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngType O.D.
(mm)
Tip outer diameter
(Ø)
Stroke
(mm)
Body Material Length
(mm)
Pin Material All Stainless Surface Treatment of Pin Tip Heat Treatment Operation Knob Main Body Surface Treatment Lock Nut Knob Material

646,646 VND

1 Piece(s) 6 Day(s) or more Compact / Standard1688Steel54SteelNot CompliantNoHardeningNoBlack Oxide CoatingPresence-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Locking Mechanism No Mounting Method Screw-In Overall Length Standard

Please check the type/dimensions/specifications of the part PXX-8-GK in the Indexing Plunger PXX series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PXX-8-GK trong chuỗi Indexing Plunger PXX.

Products like this...

Part Number
PXX-10-GK
PXX-5-A
PXX-5-AK
PXXS-10-A
PXXS-10-AK
PXXS-10-G
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngType O.D.
(mm)
Tip outer diameter
(Ø)
Stroke
(mm)
Body Material Length
(mm)
Pin Material All Stainless Surface Treatment of Pin Tip Heat Treatment Operation Knob Main Body Surface Treatment Lock Nut Knob Material

1,064,285 VND

1 Piece(s) 8 Day(s) or more Compact / Standard201010Steel65SteelNot CompliantNoHardeningNoBlack Oxide CoatingPresence-

432,903 VND

1 Piece(s) 9 Day(s) or more Compact / Standard1055Steel45SteelNot CompliantNoHardeningPresenceBlack Oxide CoatingNo-

461,243 VND

1 Piece(s) Same day Compact / Standard1055Steel45SteelNot CompliantNoHardeningPresenceBlack Oxide CoatingPresence-

1,667,681 VND

1 Piece(s) 9 Day(s) or more Without Knob / Compact / Standard201010Stainless Steel80Stainless SteelNot CompliantNickel PlatingNoPresenceNoNoPlastic

1,838,051 VND

1 Piece(s) 9 Day(s) or more Without Knob / Compact / Standard201010Stainless Steel80Stainless SteelNot CompliantNickel PlatingNoPresenceNoPresencePlastic

1,696,320 VND

1 Piece(s) 9 Day(s) or more Without Knob / Compact / Standard201010Stainless Steel65Stainless SteelNot CompliantNickel PlatingNoNoNoNo-