(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Flat, square shaped, compact design without guide, space efficient and low cost.
ø10 (diameter 10 mm)
ø10 (diameter 10 mm)
ø10 (diameter 10 mm)
Items | Cylinder diameter mm | ||||
---|---|---|---|---|---|
10 | 16 | 20 | 25 | 32 | |
Operation type | Double acting type | ||||
Operating fluid | Air | ||||
Mounting Type | Side Mount | ||||
Operating pressure range MPa | 0.15 to 0.7 | 0.1 to 0.7 | |||
Guaranteed pressure resistant MPa | 1.05 | ||||
Operating temperature range °C | 0 to +60 | ||||
Operating speed range mm/s | 100 to 500 | ||||
Cushion | Rubber bumper method | ||||
Lubrication | Not required (When refueling, turbine oil type 1 "ISO VG32" equivalent) | ||||
Non-rotating accuracy | ±0.4° | ±0.3° | |||
Stroke adjustment range mm | -5 to 0 (To the specification stroke) | ||||
Piping connection port diameter | M5 × 0.8 | Rc1/8 |
Diameter | Standard stroke | Max. manufacturable stroke | Pull side stroke adjusting range |
---|---|---|---|
10 | 10, 20, 30, 40, 50, 60, 70 | 140 | -5 to 0 |
16 | 10, 20, 30, 40, 50, 60, 70, 80, 90, 100 | 200 | |
20 | 10, 20, 30, 40, 50, 60, 70, 80, 90, 100 | 200 | |
25 | 10, 20, 30, 40, 50, 60, 70, 80, 90, 100 | 200 | |
32 | 10, 20, 30, 40, 50, 60, 70, 80, 90, 100 | 200 |
Unit: mm
Non-ion specifications also conform to the above table.
Standard table
Diameter | Symbol | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
A | B | C | D | Stroke | |||||||
E | |||||||||||
10 | 20 | 30 | 40 | 50 | 60 | 70 | |||||
10 | 58 | 12 | 46 | 10 | 30 | 30 | 35 | 40 | 45 | 50 | 55 |
The counterbore depth is the value from the top of the main body.
This product was developed through rigorous testing to meet the customers' needs by combining the design expertise and production technology that the manufacturer has cultivated since its founding.
Part Number |
---|
TBDA16X10-ZE255B1 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder Operation Method | Cylinder I.D: D (Ø) | Stroke: L (mm) | Additional Function | End Locking | Guide Structure | Sensor Switches | Lead Wire Length | Number of sensor switches | End Keep Position | Cylinder Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,498,565 VND | 1 Piece(s) | 13 Day(s) or more | Double Acting | 16 | 10 | High rigidity / high precision high class guide / With rod detent function / Stroke with Adjustment | No | Standard | ZE255 | 3m | 1 | No | Standard Cylinder |
Loading...Tải…
Rod Operation Method | Single Rods | Main Body Shape | Guided | Environment, Applications | Standard |
---|---|---|---|---|---|
Operating Temperature(°C) | 0 to 60 | Valves | No | Max. Operating Pressure(MPa) | 0.7 |
Please check the type/dimensions/specifications of the part TBDA16X10-ZE255B1 in the Cylinder twin rod cylinder B series with attached drive equipment guide. series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TBDA16X10-ZE255B1 trong chuỗi Cylinder twin rod cylinder B series with attached drive equipment guide..
Part Number |
---|
TBDA10X10-ZE101B2 |
TBDA10X10-ZE102A1 |
TBDA10X10-ZE102A2 |
TBDA16X10-ZE255B2 |
TBDA16X100-ZE101A2 |
TBDA16X100-ZE102A1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder Operation Method | Cylinder I.D: D (Ø) | Stroke: L (mm) | Additional Function | End Locking | Guide Structure | Sensor Switches | Lead Wire Length | Number of sensor switches | End Keep Position | Cylinder Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,499,203 VND | 1 Piece(s) | 13 Day(s) or more | Double Acting | 10 | 10 | High rigidity / high precision high class guide / Stroke with Adjustment / With rod detent function | No | Standard | ZE101 | 3m | 2 | No | Standard Cylinder | ||
2,932,367 VND | 1 Piece(s) | 13 Day(s) or more | Double Acting | 10 | 10 | High rigidity / high precision high class guide / Stroke with Adjustment / With rod detent function | No | Standard | ZE102 | 1m | 1 | No | Standard Cylinder | ||
3,423,327 VND | 1 Piece(s) | 13 Day(s) or more | Double Acting | 10 | 10 | High rigidity / high precision high class guide / Stroke with Adjustment / With rod detent function | No | Standard | ZE102 | 1m | 2 | No | Standard Cylinder | ||
4,184,314 VND | 1 Piece(s) | 13 Day(s) or more | Double Acting | 16 | 10 | High rigidity / high precision high class guide / Stroke with Adjustment / With rod detent function | No | Standard | ZE255 | 3m | 2 | No | Standard Cylinder | ||
5,163,683 VND | 1 Piece(s) | 13 Day(s) or more | Double Acting | 16 | 100 | High rigidity / high precision high class guide / Stroke with Adjustment / With rod detent function | No | Standard | ZE101 | 1m | 2 | No | Standard Cylinder | ||
4,696,315 VND | 1 Piece(s) | 13 Day(s) or more | Double Acting | 16 | 100 | High rigidity / high precision high class guide / Stroke with Adjustment / With rod detent function | No | Standard | ZE102 | 1m | 1 | No | Standard Cylinder |