(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Cylinder twin rod cylinder B series with attached drive equipment guide. (Part Number)

Cylinder twin rod cylinder B series with attached drive equipment guide.
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,259,051VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The product images are representative only. Specifications may differ for each part number, including shape and color.
  • [Information About the End of Sales]Part number: KOG1TBDA will be discontinued in April 2022.

Product Description

Flat, square shaped, compact design without guide, space efficient and low cost.

Drawing

Double acting type dimensional drawing

Drive Device, Guided Cylinder, Twin Rod Cylinder B Series: Related images

ø10 (diameter 10 mm)

Drive Device, Guided Cylinder, Twin Rod Cylinder B Series: Related images

ø10 (diameter 10 mm)

Drive Device, Guided Cylinder, Twin Rod Cylinder B Series: Related images

ø10 (diameter 10 mm)

Rod end

Drive Device, Guided Cylinder, Twin Rod Cylinder B Series: Related images
Drive Device, Guided Cylinder, Twin Rod Cylinder B Series: Related images
Drive Device, Guided Cylinder, Twin Rod Cylinder B Series: Related images

Product Specifications

ItemsCylinder diameter mm
1016202532
Operation typeDouble acting type
Operating fluidAir
Mounting TypeSide Mount
Operating pressure range MPa0.15 to 0.70.1 to 0.7
Guaranteed pressure resistant MPa1.05
Operating temperature range °C0 to +60
Operating speed range mm/s100 to 500
CushionRubber bumper method
LubricationNot required (When refueling, turbine oil type 1 "ISO VG32" equivalent)
Non-rotating accuracy±0.4°±0.3°
Stroke adjustment range mm-5 to 0 (To the specification stroke)
Piping connection port diameterM5 × 0.8Rc1/8

Cylinder diameter and stroke

DiameterStandard strokeMax. manufacturable strokePull side stroke adjusting range
1010, 20, 30, 40, 50, 60, 70140-5 to 0
1610, 20, 30, 40, 50, 60, 70, 80, 90, 100200
2010, 20, 30, 40, 50, 60, 70, 80, 90, 100200
2510, 20, 30, 40, 50, 60, 70, 80, 90, 100200
3210, 20, 30, 40, 50, 60, 70, 80, 90, 100200

Unit: mm
Non-ion specifications also conform to the above table.

Standard table

DiameterSymbol
ABCDStroke
E
10203040506070
105812461030303540455055

The counterbore depth is the value from the top of the main body.

Behind the scenes

 

This product was developed through rigorous testing to meet the customers' needs by combining the design expertise and production technology that the manufacturer has cultivated since its founding.

Part Number
TBDA10X60-ZE135A3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder Operation Method Cylinder I.D: D
(Ø)
Stroke: L
(mm)
Additional Function End Locking Guide Structure Sensor Switches Lead Wire Length Number of sensor switches End Keep Position Cylinder Specifications

4,784,624 VND

1 Piece(s) 13 Day(s) or more Double Acting1060High rigidity / high precision high class guide / With rod detent function / Stroke with AdjustmentNoStandardZE1351m3NoStandard Cylinder

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Rod Operation Method Single Rods Main Body Shape Guided Environment, Applications Standard
Operating Temperature(°C) 0 to 60 Valves No Max. Operating Pressure(MPa) 0.7

Please check the type/dimensions/specifications of the part TBDA10X60-ZE135A3 in the Cylinder twin rod cylinder B series with attached drive equipment guide. series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TBDA10X60-ZE135A3 trong chuỗi Cylinder twin rod cylinder B series with attached drive equipment guide..

Products like this...

Part Number
TBDA10X10-ZE101B2
TBDA10X10-ZE102A1
TBDA10X10-ZE102A2
TBDA10X60-ZE135B1
TBDA10X60-ZE135B2
TBDA10X60-ZE135B3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCylinder Operation Method Cylinder I.D: D
(Ø)
Stroke: L
(mm)
Additional Function End Locking Guide Structure Sensor Switches Lead Wire Length Number of sensor switches End Keep Position Cylinder Specifications

3,499,203 VND

1 Piece(s) 13 Day(s) or more Double Acting1010High rigidity / high precision high class guide / Stroke with Adjustment / With rod detent functionNoStandardZE1013m2NoStandard Cylinder

2,932,367 VND

1 Piece(s) 13 Day(s) or more Double Acting1010High rigidity / high precision high class guide / Stroke with Adjustment / With rod detent functionNoStandardZE1021m1NoStandard Cylinder

3,423,327 VND

1 Piece(s) 13 Day(s) or more Double Acting1010High rigidity / high precision high class guide / Stroke with Adjustment / With rod detent functionNoStandardZE1021m2NoStandard Cylinder

3,641,071 VND

1 Piece(s) 13 Day(s) or more Double Acting1060High rigidity / high precision high class guide / Stroke with Adjustment / With rod detent functionNoStandardZE1353m1NoStandard Cylinder

4,283,781 VND

1 Piece(s) 13 Day(s) or more Double Acting1060High rigidity / high precision high class guide / Stroke with Adjustment / With rod detent functionNoStandardZE1353m2NoStandard Cylinder

5,012,251 VND

1 Piece(s) 13 Day(s) or more Double Acting1060High rigidity / high precision high class guide / Stroke with Adjustment / With rod detent functionNoStandardZE1353m3NoStandard Cylinder