(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
The total length is shortened as much as possible. The compact, lightweight knock cylinder demonstrates space-saving effectiveness in various mounting configurations.
Display symbol of double acting type
Display symbol of single acting push type
Standard Cylinder
Sensor Cylinder
No. | Name | Materials | |
---|---|---|---|
Standard specifications | Non-ion specification | ||
(1) | Main Body | Aluminum (anodizing) | ← |
(2) | Rod bushing | Oil-impregnated copper alloy | Stainless steel |
(3) | Piston rod | Stainless steel | ← |
(4) | Piston | Brass | Aluminum |
(5) | Head cover | Aluminum (anodizing) | ← |
(6) | Retaining Ring | Hard steel (Nickel plating) | ← |
(7) | Bumper | Synthetic rubber (NBR) | ← |
(8) | Magnet | ⌀6: Sintered alloy magnet ⌀10·⌀16: Resin magnet | ← |
(9) | Support | Brass | Aluminum |
(10) | Mount nut | Hard steel (Nickel plating) | ← |
(11) | Rod end nut | Hard steel (Nickel plating) | ← |
(12) | Piston packing | Synthetic rubber (NBR) | ← |
(13) | Rod packing | ||
(14) | O-ring |
*: ø6 (6 mm diameter) main body cannot be disassembled
Name | Materials | ||
---|---|---|---|
Standard specifications | Non-ion specification | ||
(1) | Cylinder tube | Brass (Electric nickel plating) | Special steel |
(2) | Piston / piston rod | Stainless steel | ← |
(3) | Rod bushing | Phosphor Bronze | Stainless steel |
(4) | Spring | Hard steel (Zinc plating) | ← |
(5) | Piston packing | Synthetic rubber (NBR) | ← |
(6) | Mount nut | Brass (Electric nickel plating) | Special steel |
(7) | Rod end nut | Hard steel (Electric nickel plating) | ← |
(8)※ | Gasket | Synthetic rubber (NBR) | ← |
* Gasket is for insert mount only
This product was developed through rigorous testing to meet the customers' needs by combining the design expertise and production technology that the manufacturer has cultivated since its founding.
Part Number |
---|
NDAS6X5-ZC130A1 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder Operation Method | Main Body Shape | Cylinder I.D: D (Ø) | Stroke: L (mm) | Operating Temperature (°C) | Sensor specifications | Mounting Type | Rod Tip Specification | Piston Rod Specifications | Sensor Switches | Lead Wire Length | Number of sensor switches | Cylinder Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,677,232 VND | 1 Piece(s) | 13 Day(s) or more | Double Acting | [Standard] Standard | 6 | 5 | 0 to 60 | - | Basic type | No knuckle | Male thread | ZC130 | 1m | 1 | Sensor Cylinder |
Loading...Tải…
Rod Operation Method | Single Rods | Additional Function | Standard | Environment, Applications | Standard |
---|---|---|---|---|---|
End Locking | No | Valves | No | Max. Operating Pressure(MPa) | 0.7 |
Please check the type/dimensions/specifications of the part NDAS6X5-ZC130A1 in the General Type, Knock Cylinder, NDA/NSA Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần NDAS6X5-ZC130A1 trong chuỗi General Type, Knock Cylinder, NDA/NSA Series.
Part Number |
---|
NDA10X10-8 |
NDA10X10-8-8E |
NDA10X10-8-8E-Y |
NDAS6X5-ZC130A2 |
NDAS6X5-ZC130B1 |
NDAS6X5-ZC130B2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder Operation Method | Main Body Shape | Cylinder I.D: D (Ø) | Stroke: L (mm) | Operating Temperature (°C) | Sensor specifications | Mounting Type | Rod Tip Specification | Piston Rod Specifications | Sensor Switches | Lead Wire Length | Number of sensor switches | Cylinder Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
966,616 VND | 1 Piece(s) | 13 Day(s) or more | Double Acting | [Standard] Standard | 10 | 10 | 0 to 60 | - | Eye type | No knuckle | Male thread | None | None | None | Standard Cylinder | ||
1,079,792 VND | 1 Piece(s) | 13 Day(s) or more | Double Acting | [Standard] Standard | 10 | 10 | 0 to 60 | - | Pivot mounting type (with support bracket, pin, retaining ring) | No knuckle | Male thread | None | None | None | Standard Cylinder | ||
1,247,802 VND | 1 Piece(s) | 13 Day(s) or more | Double Acting | [Standard] Standard | 10 | 10 | 0 to 60 | - | Pivot mounting type (with support bracket, pin, retaining ring) | With Y type knuckle (with pin metal fittings) | Male thread | None | None | None | Standard Cylinder | ||
2,322,175 VND | 1 Piece(s) | 13 Day(s) or more | Double Acting | [Standard] Standard | 6 | 5 | 0 to 60 | - | Basic type | No knuckle | Male thread | ZC130 | 1m | 2 | Sensor Cylinder | ||
1,761,716 VND | 1 Piece(s) | 13 Day(s) or more | Double Acting | [Standard] Standard | 6 | 5 | 0 to 60 | - | Basic type | No knuckle | Male thread | ZC130 | 3m | 1 | Sensor Cylinder | ||
2,490,185 VND | 1 Piece(s) | 13 Day(s) or more | Double Acting | [Standard] Standard | 6 | 5 | 0 to 60 | - | Basic type | No knuckle | Male thread | ZC130 | 3m | 2 | Sensor Cylinder |