(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

General Type, Knock Cylinder, NDA/NSA Series (Part Number)

General Type, Knock Cylinder, NDA/NSA Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      452,455VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The product images are representative only. Please refer to the catalog for shape details.

Product Description

The total length is shortened as much as possible. The compact, lightweight knock cylinder demonstrates space-saving effectiveness in various mounting configurations.

Product Specifications

Display symbol of double acting type

Display symbol of double acting type

Display symbol of single acting push type

Display symbol of single acting push type

Internal structure and name of each part of double acting type

Name of each part of double acting type (Standard cylinder)

Standard Cylinder

Name of each part of double acting type (Sensor cylinder)

Sensor Cylinder

No.NameMaterials
Standard specificationsNon-ion specification
(1)Main BodyAluminum (anodizing)
(2)Rod bushingOil-impregnated copper alloyStainless steel
(3)Piston rodStainless steel
(4)PistonBrassAluminum
(5)Head coverAluminum (anodizing)
(6)Retaining RingHard steel (Nickel plating)
(7)BumperSynthetic rubber (NBR)
(8)Magnet⌀6: Sintered alloy magnet
⌀10·⌀16: Resin magnet
(9)SupportBrassAluminum
(10)Mount nutHard steel (Nickel plating)
(11)Rod end nutHard steel (Nickel plating)
(12)Piston packingSynthetic rubber (NBR)
(13)Rod packing
(14)O-ring

*: ø6 (6 mm diameter) main body cannot be disassembled

Internal structure and name of each part of single acting push type

Name of each part of single acting push type
 NameMaterials
Standard specificationsNon-ion specification
(1)Cylinder tubeBrass (Electric nickel plating)Special steel
(2)Piston / piston rodStainless steel
(3)Rod bushingPhosphor BronzeStainless steel
(4)SpringHard steel (Zinc plating)
(5)Piston packingSynthetic rubber (NBR)
(6)Mount nutBrass (Electric nickel plating)Special steel
(7)Rod end nutHard steel (Electric nickel plating)
(8)GasketSynthetic rubber (NBR)

* Gasket is for insert mount only

Behind the scenes

 

This product was developed through rigorous testing to meet the customers' needs by combining the design expertise and production technology that the manufacturer has cultivated since its founding.

Part Number
NSA10X5-N-6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder Operation Method Main Body Shape Cylinder I.D: D
(Ø)
Stroke: L
(mm)
Operating Temperature
(°C)
Sensor specifications Mounting Type Rod Tip Specification Piston Rod Specifications Sensor Switches Lead Wire Length Number of sensor switches Cylinder Specifications

630,596 VND

1 Piece(s) 13 Day(s) or more [Single Acting (Extension)] Single Acting (Extruded)[Standard] Standard1050 to 60-Insert MountNo knuckleNon-threadedNoneNoneNoneStandard Cylinder

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Rod Operation Method Single Rods Additional Function Standard Environment, Applications Standard
End Locking No Valves No Max. Operating Pressure(MPa) 0.7

Please check the type/dimensions/specifications of the part NSA10X5-N-6 in the General Type, Knock Cylinder, NDA/NSA Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần NSA10X5-N-6 trong chuỗi General Type, Knock Cylinder, NDA/NSA Series.

Products like this...

Part Number
NDA10X10-8
NDA10X10-8-8E
NDA10X10-8-8E-Y
NSA16X10
NSA16X10-1
NSA16X10-6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCylinder Operation Method Main Body Shape Cylinder I.D: D
(Ø)
Stroke: L
(mm)
Operating Temperature
(°C)
Sensor specifications Mounting Type Rod Tip Specification Piston Rod Specifications Sensor Switches Lead Wire Length Number of sensor switches Cylinder Specifications

966,616 VND

1 Piece(s) 13 Day(s) or more Double Acting[Standard] Standard10100 to 60-Eye typeNo knuckleMale threadNoneNoneNoneStandard Cylinder

1,079,792 VND

1 Piece(s) 13 Day(s) or more Double Acting[Standard] Standard10100 to 60-Pivot mounting type (with support bracket, pin, retaining ring)No knuckleMale threadNoneNoneNoneStandard Cylinder

1,247,802 VND

1 Piece(s) 13 Day(s) or more Double Acting[Standard] Standard10100 to 60-Pivot mounting type (with support bracket, pin, retaining ring)With Y type knuckle (with pin metal fittings)Male threadNoneNoneNoneStandard Cylinder

727,018 VND

1 Piece(s) 7 Day(s) or more [Single Acting (Extension)] Single Acting (Extruded)[Standard] Standard16100~60NoPanel Mount-Male thread----

984,788 VND

1 Piece(s) 13 Day(s) or more [Single Acting (Extension)] Single Acting (Extruded)[Standard] Standard16100 to 60-Foot mountNo knuckleMale threadNoneNoneNoneStandard Cylinder

765,450 VND

1 Piece(s) 13 Day(s) or more [Single Acting (Extension)] Single Acting (Extruded)[Standard] Standard16100 to 60-Insert MountNo knuckleMale threadNoneNoneNoneStandard Cylinder