(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Cam FollowerCFH Type (Part Number)

Cam FollowerCFH Type

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Cam FollowerCFH Type
  • Cam FollowerCFH Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      457,316VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A cam follower where precision adjustment of the position is easily performed by turning the stud,
as the mounting shaft and head sections of the stud are eccentric by 0.25 mm to 1.0 mm.

Part Number
CFH10UU
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSOuter Diameter D
(Ø)
Width C
(mm)
Roller Type Fastening Methods Cam follower stud screw
(mm)
Material Basic Load Rating Dynamic Rating
(kN)
Basic Load Rating Static Rating
(kN)
Allowable Rotational Speed
(rpm)
Sealing Structure Track Load Capacity
(kN)
Dedicated Grease Fitting Included

617,476 VND

1 Piece(s) 6 Day(s) or more -2212Cylindrical Outer RingWith Driver GrooveM10Carbon Steel5.336.7817000Shield Type4.7NA

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Category Cam Followers Cam Followers Type Eccentricity Size Standard Metric System
Roller Lining No Axis Presence Rolling Guide Method With Gage

Please check the type/dimensions/specifications of the part CFH10UU in the Cam FollowerCFH Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CFH10UU trong chuỗi Cam FollowerCFH Type.

Products like this...

Part Number
CFH10-1M
CFH10-1M-A
CFH10-1MR
CFH10UU-A
CFH10UUR
CFH10UUR-A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSOuter Diameter D
(Ø)
Width C
(mm)
Roller Type Fastening Methods Cam follower stud screw
(mm)
Material Basic Load Rating Dynamic Rating
(kN)
Basic Load Rating Static Rating
(kN)
Allowable Rotational Speed
(rpm)
Sealing Structure Track Load Capacity
(kN)
Dedicated Grease Fitting Included

795,356 VND

1 Piece(s) 45 Day(s) or more -2612Cylindrical Outer RingWith Driver GrooveM10Stainless Steel5.336.7817000Open Type5.49NA

969,673 VND

1 Piece(s) 6 Day(s) or more -2612Cylindrical Outer RingWith Head Hexagonal HoleM10Stainless Steel5.336.7817000No Seal5.49-

917,271 VND

1 Piece(s) 45 Day(s) or more -2612Spherical Outer RingWith Driver GrooveM10Stainless Steel5.336.7817000Open Type2.06NA

703,861 VND

1 Piece(s) 4 Day(s) or more 102212Cylindrical Outer RingWith Head Hexagonal HoleM10Carbon Steel5.336.7817000With Seal4.7-

752,540 VND

1 Piece(s) 6 Day(s) or more -2212Spherical Outer RingWith Driver GrooveM10Carbon Steel5.336.7817000Shield Type1.67NA

834,213 VND

1 Piece(s) 4 Day(s) or more 102212Spherical Outer RingWith Head Hexagonal HoleM10Carbon Steel5.336.7817000With Seal1.67-