(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Cam FollowerCFH Type (Part Number)

Cam FollowerCFH Type

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Cam FollowerCFH Type
  • Cam FollowerCFH Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      457,316VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A cam follower where precision adjustment of the position is easily performed by turning the stud,
as the mounting shaft and head sections of the stud are eccentric by 0.25 mm to 1.0 mm.

Part Number
CFH8UUR
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSOuter Diameter D
(Ø)
Width C
(mm)
Roller Type Fastening Methods Cam follower stud screw
(mm)
Material Basic Load Rating Dynamic Rating
(kN)
Basic Load Rating Static Rating
(kN)
Allowable Rotational Speed
(rpm)
Sealing Structure Track Load Capacity
(kN)
Dedicated Grease Fitting Included

727,838 VND

1 Piece(s) 6 Day(s) or more -1911Spherical Outer RingWith Driver GrooveM8Carbon Steel4.174.6520000Shield Type1.37NA

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Category Cam Followers Cam Followers Type Eccentricity Size Standard Metric System
Roller Lining No Axis Presence Rolling Guide Method With Gage

Please check the type/dimensions/specifications of the part CFH8UUR in the Cam FollowerCFH Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CFH8UUR trong chuỗi Cam FollowerCFH Type.

Products like this...

Part Number
CFH10-1
CFH10-1-A
CFH10-1M
CFH10-1M-A
CFH10-1MR
CFH8UUR-A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSOuter Diameter D
(Ø)
Width C
(mm)
Roller Type Fastening Methods Cam follower stud screw
(mm)
Material Basic Load Rating Dynamic Rating
(kN)
Basic Load Rating Static Rating
(kN)
Allowable Rotational Speed
(rpm)
Sealing Structure Track Load Capacity
(kN)
Dedicated Grease Fitting Included

535,405 VND

1 Piece(s) 6 Day(s) or more -2612Cylindrical Outer RingWith Driver GrooveM10Carbon Steel5.336.7817000Open Type5.49NA

586,986 VND

1 Piece(s) 6 Day(s) or more -2612Cylindrical Outer RingWith Head Hexagonal HoleM10Carbon Steel5.336.7817000No Seal5.49-

795,356 VND

1 Piece(s) 45 Day(s) or more -2612Cylindrical Outer RingWith Driver GrooveM10Stainless Steel5.336.7817000Open Type5.49NA

969,673 VND

1 Piece(s) 6 Day(s) or more -2612Cylindrical Outer RingWith Head Hexagonal HoleM10Stainless Steel5.336.7817000No Seal5.49-

917,271 VND

1 Piece(s) 45 Day(s) or more -2612Spherical Outer RingWith Driver GrooveM10Stainless Steel5.336.7817000Open Type2.06NA

809,323 VND

1 Piece(s) 4 Day(s) or more 101911Spherical Outer RingWith Head Hexagonal HoleM8Carbon Steel4.174.6520000With Seal1.37-