(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
J Model Swivel Wheel Plate Type (Part Number)

J Model Swivel Wheel Plate Type

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • J Model Swivel Wheel Plate Type
  • J Model Swivel Wheel Plate Type
  • J Model Swivel Wheel Plate Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      362,175VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A general purpose industrial caster used when transporting heavy items

Specification

●Plate Type 
●With bearing
●Flexible Type

Materials

●Metal Fitting: Steel 
●Metal Fitting Surface Treatment: Trivalent Unichrome Plated
Part Number
UWJ-150
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Combination of Slotted Hole Pitch Wheel Bearings

1,164,973 VND

1 Piece(s) 4 Day(s) or more 198-220.01~320.00300[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceSlotted Holes87(94)87(94)12012015038115Heavy Load87-87, 88-88, 89-89, 90-90, 91-91, 92-92, 93-93, 94-94Presence

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Plate Type Universal Stopper (Detail) No Fitting Material Steel
Application Streamlining of Logistics, Hand Truck / Factory facilities / Vertical lift

Please check the type/dimensions/specifications of the part UWJ-150 in the J Model Swivel Wheel Plate Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần UWJ-150 trong chuỗi J Model Swivel Wheel Plate Type.

Products like this...

Part Number
GUJ-200
GUJ-75
MCBJ-150
UWJ-200
UWJ-75
WJ-100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Combination of Slotted Hole Pitch Wheel Bearings

1,298,742 VND

1 Piece(s) 4 Day(s) or more 250-220.01~320.00250[Others] Nylon Foil Urethane FoamGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceSlotted Holes105(115)105(115)14014020043156Heavy Load105 -105, 106 -106, 107 -107, 108 -108, 109 -109, 110 -110, 111 -111, 112 -112, 113 -113, 114 -114, 115 -115Presence

380,455 VND

1 Piece(s) 4 Day(s) or more 103-80.01~140.00100[Others] Nylon Foil Urethane FoamGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceRound hole63638282753264Medium Load-Presence

1,790,066 VND

1 Piece(s) 4 Day(s) or more --140.01~220.00200[Engineering Plastics] MC Nylon (Conductive)Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil ResistanceSlotted Holes87 (94)87 (94)----115Heavy Load-Yes

1,621,559 VND

1 Piece(s) 4 Day(s) or more 250-320.01~485.00400[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceSlotted Holes105(115)105(115)14014020042156Extra heavy load105 -105, 106 -106, 107 -107, 108 -108, 109 -109, 110 -110, 111 -111, 112 -112, 113 -113, 114 -114, 115 -115Presence

479,208 VND

1 Piece(s) 4 Day(s) or more 103-80.01~140.00120[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceRound hole63638282753264Medium Load-Presence

486,115 VND

1 Piece(s) 4 Day(s) or more 144-80.01~140.00100RubberNoSlotted Holes67(74)67(74)95951003282Medium Load67-67, 68-68, 69-69, 70-70, 71-71, 72-72, 73-73, 74-74Presence