(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· A low floor type caster for heavy loads that is designed for large machinery and devices
Part Number |
---|
UHG-75PB |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Caster Type | Mounting Height H (mm) | Properties | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Swivel Radius (mm) | Load Category |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,646,986 VND | 1 Piece(s) | 4 Day(s) or more | Plate Type Universal | 107 | Low Floor Heavy Load | 485.01~750.00 | 600 | [Nylon] Reinforced Nylon | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | 78 | 78 | 100 | 100 | 75 | 48 | 54 | Extra heavy load |
Loading...Tải…
Stopper (Detail) | No | Fitting Material | Steel | Mounting Hole Type | Round hole |
---|---|---|---|---|---|
Application | Commercial Facilities Display / OA equipment, information and communication equipment | Wheel Bearings | Presence |
Please check the type/dimensions/specifications of the part UHG-75PB in the Caster, UHG Model, Swivel Wheel Plate Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần UHG-75PB trong chuỗi Caster, UHG Model, Swivel Wheel Plate Type.
Part Number |
---|
UHG-50GFB |
UHG-50MC |
UHG-50MCE |
UHG-50PB |
UHG-65GFB |
UHG-80MC |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Caster Type | Mounting Height H (mm) | Properties | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Swivel Radius (mm) | Load Category |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
690,956 VND | 1 Piece(s) | 4 Day(s) or more | Plate Type Universal | 79 | Low Floor Heavy Load | 220.01~320.00 | 300 | [Nylon] Reinforced Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 64 | 64 | 84 | 84 | 50 | 38 | 47 | Heavy Load | ||
922,102 VND | 1 Piece(s) | 4 Day(s) or more | Plate Type Universal | 79 | Low Floor Heavy Load | 320.01~485.00 | 400 | [Engineering Plastics] MC Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance | 64 | 64 | 84 | 84 | 50 | 38 | 47 | Extra heavy load | ||
1,263,333 VND | 1 Piece(s) | 6 Day(s) or more | Plate Type Universal / Low Floor Heavy Load | 79 | [Antistatic] Electrical Conductivity | 320.01~485.00 | 400 | [Engineering Plastics] MC Nylon (Conductive) | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance | 64 | 64 | 84 | 84 | 50 | 38 | 47 | Extra heavy load | ||
676,310 VND | 1 Piece(s) | Same day | Plate Type Universal | 79 | Low Floor Heavy Load | 320.01~485.00 | 400 | Phenol | Gasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance | 64 | 64 | 84 | 84 | 50 | 38 | 47 | Extra heavy load | ||
972,094 VND | 1 Piece(s) | 4 Day(s) or more | Plate Type Universal | 97 | Low Floor Heavy Load | 320.01~485.00 | 400 | [Engineering Plastics] MC Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance | 78 | 78 | 100 | 100 | 65 | 48 | 54 | Extra heavy load | ||
2,858,335 VND | 1 Piece(s) | 4 Day(s) or more | Plate Type Universal | 120 | Low Floor Heavy Load | 750.01~ | 800 | [Engineering Plastics] MC Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance | 80 | 60 | 100 | 85 | 80 | 48 | 63 | Extra heavy load |