(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
An all-stainless steel caster with excellent corrosion resistance and water resistance. Thanks to its low floor type heavy load specifications, it is suitable for use with large machinery.
[Features]
· A low floor type caster for heavy loads used widely for heavy objects such as large machinery and devices.
· Since the hardware is all stainless steel, it is suitable for use near water
Part Number |
---|
SUS-HR-50GNB |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Load Category | Wheel Bearings |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
549,135 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 68 | 80.01~140.00 | 100 | [Nylon] Reinforced Nylon | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | 66 | 36 | 80 | 50 | 50 | 28 | Medium Load | No |
Loading...Tải…
Caster Type | Plate Type Fixed | Properties | Low Floor Heavy Load | Stopper (Detail) | No |
---|---|---|---|---|---|
Fitting Material | Stainless Steel | Mounting Hole Type | Round hole | Application | Commercial Facilities Display / OA equipment, information and communication equipment |