(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
SUS-HG Type Free Wheel Plate Type (Part Number)

SUS-HG Type Free Wheel Plate Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      632,648VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An all-stainless steel caster with excellent corrosion resistance and water resistance. Thanks to its low floor type heavy load specifications, it is suitable for use with large machinery.

Part Number
SUS-HG-75PB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Wheel Bearings

2,113,381 VND

1 Piece(s) 6 Day(s) or more 10106220.01~320.00230PhenolGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance71719090753861Heavy LoadPresence

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Plate Type Universal Properties Low Floor Heavy Load Stopper (Detail) No
Fitting Material Stainless Steel Mounting Hole Type Round hole Application Commercial Facilities Display / OA equipment, information and communication equipment

Please check the type/dimensions/specifications of the part SUS-HG-75PB in the SUS-HG Type Free Wheel Plate Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SUS-HG-75PB trong chuỗi SUS-HG Type Free Wheel Plate Type.

Products like this...

Part Number
SUS-HG-50GNB
SUS-HG-65PB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Wheel Bearings

632,648 VND

1 Piece(s) 4 Day(s) or more 106880.01~140.00100[Nylon] Reinforced NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance50506464502851Medium LoadNo

1,829,615 VND

1 Piece(s) 6 Day(s) or more 1092140.01~220.00200PhenolGasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance71719090653857Heavy LoadPresence