(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Caster SUS-E Type Free Wheel Plate Set (Part Number)

Caster SUS-E Type Free Wheel Plate Set
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      239,720VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A compact, all-stainless steel-made caster used for hand trucks, store appliances, etc.

[Features]
· A compact screw-in type caster for industrial purposes that is used for carts, store appliances, etc.

Part Number
SUS-E-100EL
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category

492,406 VND

1 Piece(s) 11 Day(s) or more 12235.01~80.0050ElastomerChemical Resistance8240100581002782Light/Medium Load

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Plate Type Universal Stopper (Detail) No Fitting Material Stainless Steel
Mounting Hole Type Round hole Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck Wheel Bearings No

Please check the type/dimensions/specifications of the part SUS-E-100EL in the Caster SUS-E Type Free Wheel Plate Set series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SUS-E-100EL trong chuỗi Caster SUS-E Type Free Wheel Plate Set.

Products like this...

Part Number
SUS-E-100N
SUS-E-100NR
SUS-E-100RH
SUS-E-100UR
SUS-E-50EL
SUS-E-50N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category

487,285 VND

1 Piece(s) 4 Day(s) or more 12235.01~80.0060[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance8240100581002582Light/Medium Load

536,430 VND

1 Piece(s) 11 Day(s) or more 12235.01~80.0060[Others] Nylon Foil RubberNo8240100581002782Light/Medium Load

493,200 VND

1 Piece(s) 11 Day(s) or more 12235.01~80.0050RubberNo8240100581002582Light/Medium Load

570,651 VND

1 Piece(s) 4 Day(s) or more 12235.01~80.0060[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance8240100581002882Light/Medium Load

244,550 VND

1 Piece(s) 11 Day(s) or more 65~35.0025ElastomerChemical Resistance56287042502047Light Load

262,186 VND

1 Piece(s) 4 Day(s) or more 6535.01~80.0040[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance56287042502147Light Load