(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
SUS-ER Fixed Vehicle Plate Type (Part Number)

SUS-ER Fixed Vehicle Plate Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      188,823VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A compact, all-stainless steel-made caster used for hand trucks, store appliances, etc.

Part Number
SUS-ER-100N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Load Category

382,098 VND

1 Piece(s) 4 Day(s) or more 12235.01~80.0060[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance82401005810025Light/Medium Load

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Plate Type Fixed Stopper (Detail) No Fitting Material Stainless Steel
Mounting Hole Type Round hole Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck Wheel Bearings No

Please check the type/dimensions/specifications of the part SUS-ER-100N in the SUS-ER Fixed Vehicle Plate Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SUS-ER-100N trong chuỗi SUS-ER Fixed Vehicle Plate Type.

Products like this...

Part Number
SUS-ER-100EL
SUS-ER-100NR
SUS-ER-100RH
SUS-ER-100UR
SUS-ER-50EL
SUS-ER-50N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Load Category

416,161 VND

1 Piece(s) 11 Day(s) or more 12235.01~80.0050ElastomerChemical Resistance82401005810027Light/Medium Load

459,636 VND

1 Piece(s) 11 Day(s) or more 12235.01~80.0060[Others] Nylon Foil RubberNo82401005810027Light/Medium Load

416,953 VND

1 Piece(s) 11 Day(s) or more 12235.01~80.0050RubberNo82401005810025Light/Medium Load

466,013 VND

1 Piece(s) 4 Day(s) or more 12235.01~80.0060[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance82401005810028Light/Medium Load

193,655 VND

1 Piece(s) 11 Day(s) or more 65~35.0025ElastomerChemical Resistance562870425020Light Load

211,291 VND

1 Piece(s) 4 Day(s) or more 6535.01~80.0040[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance562870425021Light Load