(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
SR Model Rigid Wheel Plate Type (Part Number)

SR Model Rigid Wheel Plate Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      109,016VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Standard casters widely used in carts, kitchen equipment, etc.

Features

●It is a standard small type caster with running performance and load bearing capability.

Specification

●P(mm):8.8
●Plate Type
●Fixed Type

Materials

●Metal Fitting: Steel
●Metal Fitting Surface Treatment: Trivalent Unichrome Plated
●Wheel: Rubber
Part Number
SR-100NRB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMounting Height H
(mm)
Properties Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Load Category Wheel Bearings JAN code Ordering Code

327,808 VND

1 Piece(s) 11 Day(s) or more -122-60[Others] Nylon Foil RubberNo82401005810027Light/Medium LoadPresence--

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Plate Type Fixed Load Range(daN) 35.01~80.00 Stopper (Detail) No
Fitting Material Steel Mounting Hole Type Round hole Application Streamlining of Logistics, Hand Truck

Please check the type/dimensions/specifications of the part SR-100NRB in the SR Model Rigid Wheel Plate Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SR-100NRB trong chuỗi SR Model Rigid Wheel Plate Type.

Products like this...

Part Number
SR-100EL
SR-100N
SR-100NR
SR-100RH
SR-100RHE
SR-100UHF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSMounting Height H
(mm)
Properties Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Load Category Wheel Bearings JAN code Ordering Code

295,896 VND

1 Piece(s) 4 Day(s) or more -122-50ElastomerChemical Resistance82401005810027Light/Medium LoadNo--

263,823 VND

1 Piece(s) 4 Day(s) or more -122-60[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance82401005810025Light/Medium LoadNo--

267,401 VND

1 Piece(s) 9 Day(s) or more -122-60[Others] Nylon Foil RubberNo82401005810027Light/Medium LoadNo--

297,883 VND

1 Piece(s) 4 Day(s) or more -122-50RubberNo82401005810025Light/Medium LoadNo--

289,695 VND

1 Piece(s) 6 Day(s) or more -122[Antistatic] Electrical Conductivity-RubberNo82-10058--Light LoadNone--

371,043 VND

1 Piece(s) 4 Day(s) or more -122-60[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance82401005810028Light/Medium LoadPresence--