(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
SR Model Rigid Wheel Plate Type (Part Number)

SR Model Rigid Wheel Plate Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      109,016VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Standard casters widely used in carts, kitchen equipment, etc.

Features

●It is a standard small type caster with running performance and load bearing capability.

Specification

●P(mm):8.8
●Plate Type
●Fixed Type

Materials

●Metal Fitting: Steel
●Metal Fitting Surface Treatment: Trivalent Unichrome Plated
●Wheel: Rubber
Part Number
SR-50N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMounting Height H
(mm)
Properties Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Load Category Wheel Bearings JAN code Ordering Code

186,786 VND

1 Piece(s) 4 Day(s) or more 1070-60[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance552870475028Light/Medium LoadNo--

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Plate Type Fixed Load Range(daN) 35.01~80.00 Stopper (Detail) No
Fitting Material Steel Mounting Hole Type Round hole Application Streamlining of Logistics, Hand Truck

Please check the type/dimensions/specifications of the part SR-50N in the SR Model Rigid Wheel Plate Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SR-50N trong chuỗi SR Model Rigid Wheel Plate Type.

Products like this...

Part Number
SR-100NR
SR-100NRB
SR-100RH
SR-50RH
SR-50UR
SR-65BN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSMounting Height H
(mm)
Properties Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Load Category Wheel Bearings JAN code Ordering Code

267,401 VND

1 Piece(s) 9 Day(s) or more -122-60[Others] Nylon Foil RubberNo82401005810027Light/Medium LoadNo--

327,808 VND

1 Piece(s) 11 Day(s) or more -122-60[Others] Nylon Foil RubberNo82401005810027Light/Medium LoadPresence--

297,883 VND

1 Piece(s) 4 Day(s) or more -122-50RubberNo82401005810025Light/Medium LoadNo--

195,001 VND

1 Piece(s) 4 Day(s) or more -70-50RubberNo552870475028Light/Medium LoadNo--

248,411 VND

1 Piece(s) 4 Day(s) or more 1070-60[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance552870475025Light/Medium LoadNo--

119,440 VND

1 Piece(s) 9 Day(s) or more ---70[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance55-70---Light LoadNone--