(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

SJ Model Swivel Wheel Plate Type (Part Number)

SJ Model Swivel Wheel Plate Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      383,483VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]Swivel type plate general industrial caster used for transporting medium duty. [Applications]Used for drive orientation platform truck and dolly.

Features

SJ-100W

SJ-100W

Mounting method

Mounting method

Application example (push cart)

Application example (push cart)

Dimensions

Dimensional drawing 1

Dimensional drawing 1

Dimensional drawing 2

Dimensional drawing 2

Wheel DiameterPart NumberTread MaterialAllowable LoadWheel WidthMounting Height HMounting SeatMounting DimensionHole DiameterEccentricityTurning RadiusDead Weight
D (mm)daN (kgf)W (mm)H (mm)A × B (mm)X × Y (mm)P (mm)E (mm)R (mm)(g)
100SJ-100GUUrethane (nylon wheels, B included)100 (102.0)3213290 × 9071 × 71
(68 × 68)
113282890
SJ-100NNylon120 (122.4)83780
SJ-100NBNylon (B included)120 (122.4)870
SJ-100NRRubber (nylon wheels, B included)100 (102.0)870
SJ-100UWUrethane (steel plate wheels, B included)120 (122.4)821,070
SJ-100WUrethane (steel plate wheels, B included)120 (122.4)980
SJ-100WPUrethane (steel plate wheels)120 (122.4)930
Wheel DiameterPart NumberTread MaterialAllowable LoadWheel WidthMounting Height HMounting SeatMounting DimensionHole DiameterEccentricityTurning RadiusDead Weight
D (mm)daN (kgf)W (mm)H (mm)A × B (mm)X × Y (mm)P (mm)E (mm)R (mm)(g)
125SJ-125GUUrethane (nylon wheels, B included)120 (122.4)32168102 × 10280 × 80
(75 × 75)
1132951,055
SJ-125WRubber (steel plate wheels, B included)120 (122.4)1,180
SJ-125WPUrethane (steel plate wheels)120 (122.4)1,130
  • Fixtures: trivalent bright chromate finishing
  • Swivel wheel
  • Plate type
  • Double bearings

Related Products

Caster with adjuster foot, swivel wheel, plate type

Caster with adjuster foot, swivel wheel, plate type

A caster used for machinery equipment, etc. Can be mounted onto heavy objects because the allowable load is high. The main body and adjuster are integrated for easy securing, with no need to mount the adjuster separately.

UHG model swivel wheel plate type

UHG model swivel wheel plate type

A caster used for heavy items such as machinery, equipment, etc.
Superior load resistance compared to conventional casters. (Maximum allowable load: 800 daN). Can mount onto machinery and devices in small spaces. Can prevent wheel deformation caused by long-term heavy load.

JK-S model swivel wheel (swivel rigid type) plate type

JK-S model swivel wheel (swivel rigid type) plate type

A general purpose industrial caster used when transporting heavy items. Swivel wheels and fixed wheels are switchable in a single action. Can stop wheel rotation alone with a stopper. Placing bearings into the wheels leads to increased allowable load. Can turn smoothly by using a two-level structure for the turning portion.

Part Number
SJ-125W
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Combination of Slotted Hole Pitch Wheel Bearings

575,901 VND

1 Piece(s) 4 Day(s) or more 168120RubberNo75(80)75(80)102102125329575-75, 76-76, 77-77, 78-78, 79-79, 80-80Presence

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Plate Type Universal Load Range(daN) 80.01~140.00 Stopper (Detail) No
Fitting Material Steel Mounting Hole Type Slotted Holes Application Streamlining of Logistics, Hand Truck / Vertical lift
Load Category Medium Load

Please check the type/dimensions/specifications of the part SJ-125W in the SJ Model Swivel Wheel Plate Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SJ-125W trong chuỗi SJ Model Swivel Wheel Plate Type.

Products like this...

Part Number
SJ-100GU
SJ-100N
SJ-100NB
SJ-100UW
SJ-100W
SJ-125WP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Combination of Slotted Hole Pitch Wheel Bearings

502,101 VND

1 Piece(s) 6 Day(s) or more 132100[Others] Nylon Foil Urethane FoamGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance68(71)68(71)9090100328268-68, 69-69, 70-70, 71-71Presence

383,483 VND

1 Piece(s) 4 Day(s) or more 132120[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance68(71)68(71)9090100328368-68, 69-69, 70-70, 71-71No

439,060 VND

1 Piece(s) 4 Day(s) or more 132120[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance68(71)68(71)9090100328368-68, 69-69, 70-70, 71-71Presence

639,305 VND

1 Piece(s) 4 Day(s) or more 132120[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance68(71)68(71)9090100328268-68, 69-69, 70-70, 71-71Presence

469,633 VND

1 Piece(s) 4 Day(s) or more 132120RubberNo68(71)68(71)9090100328268-68, 69-69, 70-70, 71-71Presence

516,167 VND

1 Piece(s) 6 Day(s) or more 168120RubberNo75(80)75(80)102102125329575-75, 76-76, 77-77, 78-78, 79-79, 80-80No