(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
SG Model Swivel Wheel Plate Type (Part Number)

SG Model Swivel Wheel Plate Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      135,539VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]Swivel type plate caster used for platform truck of light duty. [Applications]Used for drive orientation platform truck.

Features

●It is a standard small type caster with running performance and load bearing capability.

Specification

●P(mm):8.8
●Plate Type
●Flexible type

Materials

●Metal Fitting: Steel
●Metal Fitting Surface Treatment: Trivalent Unichrome Plated
●Wheel: Rubber
Part Number
SG-50RH
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMounting Height H
(mm)
Properties Stopper (Detail) Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Application Swivel Radius
(mm)
Load Category Wheel Bearings JAN code Ordering Code

228,765 VND

1 Piece(s) 4 Day(s) or more -70-No50RubberNo5542705028Streamlining of Logistics, Hand Truck / Vertical lift53Light/Medium LoadNo--

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Plate Type Universal Load Range(daN) 35.01~80.00 Fitting Material Steel
Mounting Hole Type Round hole Plate Width(mm) 58

Please check the type/dimensions/specifications of the part SG-50RH in the SG Model Swivel Wheel Plate Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SG-50RH trong chuỗi SG Model Swivel Wheel Plate Type.

Products like this...

Part Number
SG-100NR
SG-100NRB
SG-100RH
SG-50UR
SG-65BN
SG-65EL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSMounting Height H
(mm)
Properties Stopper (Detail) Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Application Swivel Radius
(mm)
Load Category Wheel Bearings JAN code Ordering Code

308,085 VND

1 Piece(s) 9 Day(s) or more -122-No60[Others] Nylon Foil RubberNo824010010027Streamlining of Logistics, Hand Truck82Light/Medium LoadNo--

370,086 VND

1 Piece(s) 16 Day(s) or more -122-No60[Others] Nylon Foil RubberNo824010010027Streamlining of Logistics, Hand Truck82Light/Medium LoadPresence--

321,835 VND

1 Piece(s) 4 Day(s) or more -122-No50RubberNo824010010025Streamlining of Logistics, Hand Truck82Light/Medium LoadNo--

282,570 VND

1 Piece(s) 4 Day(s) or more 1070-No60[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance5542705025Streamlining of Logistics, Hand Truck53Light/Medium LoadNo--

159,485 VND

1 Piece(s) 6 Day(s) or more ---No70[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance55-70--Streamlining of Logistics, Hand Truck61Light LoadNone--

253,415 VND

1 Piece(s) 16 Day(s) or more -85-No40ElastomerChemical Resistance5542706527Streamlining of Logistics, Hand Truck61Light LoadNo4562182579454412-7161