(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
SG Model Swivel Wheel Plate Type (Part Number)

SG Model Swivel Wheel Plate Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      135,539VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]Swivel type plate caster used for platform truck of light duty. [Applications]Used for drive orientation platform truck.

Features

●It is a standard small type caster with running performance and load bearing capability.

Specification

●P(mm):8.8
●Plate Type
●Flexible type

Materials

●Metal Fitting: Steel
●Metal Fitting Surface Treatment: Trivalent Unichrome Plated
●Wheel: Rubber
Part Number
SG-75UHF
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMounting Height H
(mm)
Properties Stopper (Detail) Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Application Swivel Radius
(mm)
Load Category Wheel Bearings JAN code Ordering Code

357,250 VND

1 Piece(s) 4 Day(s) or more -93-No70[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance5542707526Streamlining of Logistics, Hand Truck66Light/Medium LoadPresence--

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Plate Type Universal Load Range(daN) 35.01~80.00 Fitting Material Steel
Mounting Hole Type Round hole Plate Width(mm) 58

Please check the type/dimensions/specifications of the part SG-75UHF in the SG Model Swivel Wheel Plate Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SG-75UHF trong chuỗi SG Model Swivel Wheel Plate Type.

Products like this...

Part Number
SG-100EL
SG-100N
SG-100NR
SG-100NRB
SG-100RH
SG-75UR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSMounting Height H
(mm)
Properties Stopper (Detail) Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Application Swivel Radius
(mm)
Load Category Wheel Bearings JAN code Ordering Code

320,245 VND

1 Piece(s) 4 Day(s) or more -122-No50ElastomerChemical Resistance824010010027Streamlining of Logistics, Hand Truck82Light/Medium LoadNo--

258,836 VND

1 Piece(s) 6 Day(s) or more -122-No60[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance824010010025Streamlining of Logistics, Hand Truck82Light/Medium LoadNo--

308,085 VND

1 Piece(s) 9 Day(s) or more -122-No60[Others] Nylon Foil RubberNo824010010027Streamlining of Logistics, Hand Truck82Light/Medium LoadNo--

370,086 VND

1 Piece(s) 16 Day(s) or more -122-No60[Others] Nylon Foil RubberNo824010010027Streamlining of Logistics, Hand Truck82Light/Medium LoadPresence--

321,835 VND

1 Piece(s) 4 Day(s) or more -122-No50RubberNo824010010025Streamlining of Logistics, Hand Truck82Light/Medium LoadNo--

301,871 VND

1 Piece(s) 6 Day(s) or more 1093-No70[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance5542707526Streamlining of Logistics, Hand Truck66Light/Medium LoadNo--