(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]Swivel type plate caster used for platform truck of light duty. [Applications]Used for drive orientation platform truck.
Part Number |
---|
SG-65N |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Mounting Height H (mm) | Properties | Stopper (Detail) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Application | Swivel Radius (mm) | Load Category | Wheel Bearings | JAN code | Ordering Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
135,539 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 85 | - | No | 70 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | 55 | 42 | 70 | 65 | 25 | Streamlining of Logistics, Hand Truck | 61 | Light/Medium Load | No | - | - |
Loading...Tải…
Caster Type | Plate Type Universal | Load Range(daN) | 35.01~80.00 | Fitting Material | Steel |
---|---|---|---|---|---|
Mounting Hole Type | Round hole | Plate Width(mm) | 58 |
Please check the type/dimensions/specifications of the part SG-65N in the SG Model Swivel Wheel Plate Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SG-65N trong chuỗi SG Model Swivel Wheel Plate Type.
Part Number |
---|
SG-100NR |
SG-100NRB |
SG-100RH |
SG-65RH |
SG-65RHE |
SG-65UR |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Mounting Height H (mm) | Properties | Stopper (Detail) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Application | Swivel Radius (mm) | Load Category | Wheel Bearings | JAN code | Ordering Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
308,085 VND | 1 Piece(s) | 9 Day(s) or more | - | 122 | - | No | 60 | [Others] Nylon Foil Rubber | No | 82 | 40 | 100 | 100 | 27 | Streamlining of Logistics, Hand Truck | 82 | Light/Medium Load | No | - | - | ||
370,086 VND | 1 Piece(s) | 16 Day(s) or more | - | 122 | - | No | 60 | [Others] Nylon Foil Rubber | No | 82 | 40 | 100 | 100 | 27 | Streamlining of Logistics, Hand Truck | 82 | Light/Medium Load | Presence | - | - | ||
321,835 VND | 1 Piece(s) | 4 Day(s) or more | - | 122 | - | No | 50 | Rubber | No | 82 | 40 | 100 | 100 | 25 | Streamlining of Logistics, Hand Truck | 82 | Light/Medium Load | No | - | - | ||
244,996 VND | 1 Piece(s) | 4 Day(s) or more | - | 85 | - | No | 50 | Rubber | No | 55 | 42 | 70 | 65 | 25 | Streamlining of Logistics, Hand Truck | 61 | Light/Medium Load | No | - | - | ||
225,033 VND | 1 Piece(s) | 6 Day(s) or more | - | - | [Antistatic] Electrical Conductivity | No | - | Rubber | No | 55 | - | 70 | - | - | Streamlining of Logistics, Hand Truck | 61 | Light Load | None | - | - | ||
262,771 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 85 | - | No | 60 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 55 | 42 | 70 | 65 | 25 | Streamlining of Logistics, Hand Truck | 61 | Light/Medium Load | No | - | - |