(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
SGR Model Rigid Wheel Plate Type (Part Number)

SGR Model Rigid Wheel Plate Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      171,290VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]Caster allowing selection of angles of top rate in 45° increments. [Applications]Used for dolly, etc.

Casters With Mounting Angle Selectable At 45° Increments

Optimal mainly for transport carts for light loads

Optimal mainly for transport carts for light loads

Wheel material types

Wheel material types

Elastomer (EL), rubber (RH), conductive rubber (RHE), rubber (nylon wheel / NR), rubber (B included / NRB), black nylon (BN),
urethane (UR), urethane (B included / UHF)

SGR Model Fixed Wheel Plate Type Specifications

SGR model fixed wheel plate type dimensional drawing

SGR model fixed wheel plate type dimensional drawing

Wheel DiameterPart NumberTread MaterialAllowable LoadWheel WidthMounting Height HMounting SeatMounting DimensionHole DiameterDead Weight
D (mm)daN (kgf)W (mm)H (mm)A × B (mm)X × Y (mm)P (mm)(g)
75SGR-75ELElastomer50 (51.0)279370 × 5855 × 428.8220
SGR-75RHRubber60 (61.2)25290
SGR-75RHEConductive Rubber60 (61.2)290
SGR-75NRRubber (nylon wheel)60 (61.2)27230
SGR-75NRBRubber (B included)60 (61.2)265
SGR-75NNylon80 (81.6)25195
SGR-75BNBlack nylon80 (81.6)195
SGR-75URUrethane70 (71.4)26215
SGR-75UHFUrethane (B included)70 (71.4)255
100SGR-100ELElastomer50 (51.0)2712270 × 5855 × 428.8340
SGR-100RHRubber50 (51.0)25500
SGR-100RHEConductive Rubber50 (51.0)500
SGR-100NRRubber (nylon wheel)60 (61.2)27435
SGR-100NRBRubber (B included)60 (61.2)470
SGR-100NNylon60 (61.2)25320
SGR-100BNBlack nylon60 (61.2)320
SGR-100URUrethane60 (61.2)28355
SGR-100UHFUrethane (B included)60 (61.2)28455

Fixtures: trivalent bright chromate finishing
Can be used with both SG and SR models.

Features Of This Product

A caster where the angle of the top plate can be freely selected in 45° increments

A caster where the angle of the top plate can be freely selected in 45° increments

Part number description

Part number description

Fixed wheel

Fixed wheel

Plate type

Plate type

Precautions For Using This Product

Angles cannot be changed after fabrication.

Related Products

Caster with adjuster foot, swivel wheel, plate type

Caster with adjuster foot, swivel wheel, plate type

A caster used for machinery equipment, etc. Can be mounted onto heavy objects because the allowable load is high. The main body and adjuster are integrated for easy securing, with no need to mount the adjuster separately.

UHG model swivel wheel plate type

UHG model swivel wheel plate type

A caster used for heavy items such as machinery, equipment, etc.
Superior load resistance compared to conventional casters. (Maximum allowable load: 800 daN). Can mount onto machinery and devices in small spaces. Can prevent wheel deformation caused by long-term heavy load.

JK-S model swivel wheel (swivel rigid type) plate type

JK-S model swivel wheel (swivel rigid type) plate type

A general purpose industrial caster used when transporting heavy items. Swivel wheels and fixed wheels are switchable in a single action. Can stop wheel rotation alone with a stopper. Placing bearings into the wheels leads to increased allowable load. Can turn smoothly by using a two-level structure for the turning portion.

Part Number
SGR-75NRB-90
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Properties Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Short Length Direction W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Wheel Bearings Specified Angle of Plate

325,447 VND

1 Piece(s) 10 Day(s) or more 93-60[Others] Nylon Foil RubberNo427527Presence90

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Plate Type Fixed Load Range(daN) 35.01~80.00 Stopper (Detail) No
Fitting Material Steel Mounting Hole Type Round hole Mounting Hole Pitch, Long Length Direction L1(mm) 55
Plate Length(mm) 70 Plate Width(mm) 58 Application Streamlining of Logistics, Hand Truck
Load Category Light/Medium Load

Please check the type/dimensions/specifications of the part SGR-75NRB-90 in the SGR Model Rigid Wheel Plate Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SGR-75NRB-90 trong chuỗi SGR Model Rigid Wheel Plate Type.

Products like this...

Part Number
SGR-100BN-90
SGR-100EL-45L
SGR-100EL-45R
SGR-75RH-45L
SGR-75RH-45R
SGR-75RH-90
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Properties Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Short Length Direction W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Wheel Bearings Specified Angle of Plate

234,504 VND

1 Piece(s) 8 Day(s) or more 122-60[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance---None90

311,428 VND

1 Piece(s) 10 Day(s) or more 122-50ElastomerChemical Resistance4210027No45L

311,428 VND

1 Piece(s) 10 Day(s) or more 122-50ElastomerChemical Resistance4210027No45R

241,408 VND

1 Piece(s) 10 Day(s) or more 93-60RubberNo427525No45L

241,408 VND

1 Piece(s) 10 Day(s) or more 93-60RubberNo427525No45R

241,408 VND

1 Piece(s) 10 Day(s) or more 93-60RubberNo427525No90