(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
SA Model Swivel Wheel Angled Type (Part Number)

SA Model Swivel Wheel Angled Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      124,731VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]Caster with a shape specially designed for mounting on equal angle steel, making it easy to mount. 2-stage structure of turning part enabling smooth turning.

Part Number
SA-75RH
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Base Surface, □ A
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Wheel Bearings

339,168 VND

1 Piece(s) 4 Day(s) or more -96-35.01~80.0060RubberNo45752566Light/Medium LoadNo

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Angle Type Stopper (Detail) No Fitting Material Steel
Application Steel shelve, woodwork furniture

Please check the type/dimensions/specifications of the part SA-75RH in the SA Model Swivel Wheel Angled Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SA-75RH trong chuỗi SA Model Swivel Wheel Angled Type.

Products like this...

Part Number
SA-50N
SA-50R
SA-50RE
SA-65N
SA-65RH
SA-75RHE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSMounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Base Surface, □ A
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Wheel Bearings

187,085 VND

1 Piece(s) 4 Day(s) or more 1065-35.01~80.0040[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance31502147Light LoadNo

193,558 VND

1 Piece(s) 4 Day(s) or more -65-~35.0030RubberNo31502047Light LoadNo

124,731 VND

1 Piece(s) 10 Day(s) or more -65[Antistatic] Electrical Conductivity~35.0030RubberNo31-2047Light LoadNone

310,385 VND

1 Piece(s) 4 Day(s) or more -88-35.01~80.0060[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance45652561Light/Medium LoadNo

324,426 VND

1 Piece(s) 4 Day(s) or more -88-35.01~80.0050RubberNo45652561Light/Medium LoadNo

336,410 VND

1 Piece(s) 4 Day(s) or more -96[Antistatic] Electrical Conductivity35.01~80.0060RubberNo45--66Light LoadNone